Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Resistor Type
Power Resistor
-
Element Type
Wire Wound
Electrical Characteristics
-
Resistance Value (Ω)
33, 330, 470, 1K
-
Power Rating (W)
4
-
Resistance Class
1kΩ – 1MΩ, Up to 1kΩ
-
Passive Component Tolerance (%)
5
Termination Features
-
Termination Area Base Material
Copper
-
Number of Terminations
2
Dimensions
-
Passive Component Dimensions (mm)
25 x 9
Usage Conditions
-
Operating Temperature Range (°C)
-55 – 350
-
Temperature Coefficient (ppm/°C)
±200
Packaging Features
-
Packaging Method
Loose Piece - Box
Reference Number
-
TE Internal Number
CAT-C339-SB19A