Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Resistor Type
Power Resistor
-
Element Type
Wire Wound
Electrical Characteristics
-
Operating Voltage (V)
300, 500
-
Resistance Value (Ω)
.051, .1, .11, .12, .13, .15, .16, .18, .2, .22, .24, .27, .3, .33, .36, .39, .43, .47, .51, .56, .62, .68, .75, .82, .91, 1, 1.1, 1.2, 1.3, 1.5, 1.6, 1.8, 2, 2.2, 2.4, 2.7, 3, 3.3, 3.6, 3.9, 4.3, 4.7, 5.1, 5.6, 6.2, 6.8, 7.5, 8.2, 9.1, 10, 11, 12, 13, 15, 16, 18, 20, 22, 24, 27, 30, 33, 36, 39, 43, 47, 51, 56, 62, 68, 75, 82, 91, 100, 110, 120, 130, 150, 160, 180, 200, 220, 240, 270, 300, 330, 360, 390, 430, 470, 510, 560, 620, 680, 750, 820, 910, 1K
-
Power Rating (W)
2, 3, 5, 7
-
Resistance Class
Up to 1kΩ
-
Passive Component Tolerance (%)
1, 5
Termination Features
-
Surface Mount Resistor Termination Type
Solder
-
Number of Terminations
2
Dimensions
-
Product Height (mm)
3.55, 5, 6.8, 9.6
-
Product Height (in)
.14, .197, .268, .378
-
Product Length (mm)
6.7, 10.5, 13.5, 23
-
Product Length (in)
.264, .413, .531, .906
-
Product Width (mm)
4, 5.5, 7.3, 9.5
-
Product Width (in)
.157, .217, .287, .374
Usage Conditions
-
Operating Temperature Range (°C)
-55 – 200
-
Temperature Coefficient (ppm/°C)
±200
Industry Standards
-
UL Flammability Rating
UL 94V-0
-
ESD HBM Classification
2
-
Moisture Sensitivity Level
1
Packaging Features
-
Packaging Method
Taped & Reeled
Reference Number
-
TE Internal Number
CAT-C339-SM1A