Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Resistor Type
Power Resistor
-
Element Type
Wire Wound
Electrical Characteristics
-
Operating Voltage (V)
2500
-
Resistance Class
1kΩ – 1MΩ, Up to 1kΩ
-
Resistance Value (Ω)
1, 1.2, 1.5, 1.8, 2.2, 2.7, 3.3, 3.9, 4.7, 5.6, 6.8, 8.2, 10, 12, 15, 18, 22, 27, 30, 33, 39, 47, 56, 68, 82, 100, 120, 150, 180, 220, 270, 300, 330, 390, 470, 560, 600, 680, 820, 1.8K, 1.5K, 1K, 1.2K
-
Power Rating (W)
50, 60, 80, 100, 120, 150, 200, 300, 400, 500, 600, 750, 1000, 1200, 1500, 2000, 2500
-
Passive Component Tolerance (%)
5
Termination Features
-
Number of Terminations
2
-
Chassis Mount Resistor Termination Type
Solder Lug
Mechanical Attachment
-
Panel Mount Feature Type
Mounting Brackets
Dimensions
-
Product Height (mm)
61, 81, 101, 119
-
Product Height (in)
2.402, 3.189, 3.976, 4.685
-
Product Length (mm)
146, 196, 226, 239, 326, 350, 360, 389, 465, 560, 650
-
Product Length (in)
5.748, 7.717, 8.898, 9.409, 12.835, 13.779, 14.173, 15.315, 18.307, 22.047, 25.591
-
Product Width (mm)
28, 40, 50, 60
-
Product Width (in)
1.102, 1.575, 1.969, 2.362
Usage Conditions
-
Operating Temperature Range (°C)
-55 – 155
-
Temperature Coefficient (ppm/°C)
±440
Packaging Features
-
Packaging Method
Loose Piece - Box
Reference Number
-
TE Internal Number
CAT-C339-T2201