Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sealable
No, Yes
-
Wire Insulation Support Retention Type
Insulation Support
-
Compatible With Discrete Wire Type
Stranded, Solid
-
Splice Type
Butt Splice
Configuration Features
-
Compatible With Wire & Cable Type
Discrete Wire
-
Splice Capacity
4, 2
Electrical Characteristics
-
Operating Voltage (VDC)
400
-
Operating Voltage (VAC)
600
-
Current Rating (A)
5, 15, 20
-
Operating Voltage (V)
600
Body Features
-
Primary Product Color
Clear
-
Splice Features
End Feed
-
Button Color
Green, Yellow, Blue, Red
Contact Features
-
Contact Base Material
Phosphor Bronze
Mechanical Attachment
-
Wire Insulation Support
With
Dimensions
-
Wire Size (mm²)
.34 – .52, .75 – .82, .75, 1.5 – .75, 2.5 – 1.5, 4 – 2.5
-
Barrel Inside Diameter
4.5 mm [ .175 in ]
-
Compatible Insulation Diameter Range (mm)
1.75 – 2.85, 2.85, 3.5, 4, 4.5
-
Compatible Insulation Diameter Range (in)
.069 – .112, .112, .138, .157, .177
-
Product Length (mm)
36.4, 48
-
Product Length (in)
1.433, 1.89
-
Wire Size (AWG)
12 – 14, 14 – 16, 16 – 18, 18, 22 – 20
Usage Conditions
-
Operating Temperature Range
-40 – 105 °C [ -40 – 221 °F ]
-
Insulation Option
Fully Insulated
Operation/Application
-
Compatible With Wire Base Material
Copper
Industry Standards
-
Government Qualified Splice
No
-
Compatible With Agency/Standards Products
IEC, UL
-
UL Flammability Rating
UL 94V-2, UL 94V-0
-
Compatible With Approved Standards Products
IEC 60988-2-3, UL 1977, UL 2459, UL 486C
Reference Number
-
TE Internal Number
CAT-C779-Q402