The PT5A series voltage divider industrial string pot uses a unique V62 thermoplastic cable that has virtually
an infinite fatigue life for high cycle and rugged applications up to 250 inches.
Position Sensor Product Type :PT5A - Voltage Divider
Full Stroke Range (mm):1016, 1270, 1524, 2032, 2540, 3175, 5080
Full Stroke Range (in):40, 50, 60, 80, 100, 125, 200
Output Signal Type :Voltage Divider (Potentiometric)
Accuracy (% of FS):±.18, ±.25, ±.3
Repeatability (% of FS):.02, .05
Available from
Overview
The PT5A series voltage divider industrial string pot offers a unique V62 thermoplastic cable that has virtually an infinite fatigue life for greater installation flexibility and measurements up to 250 inches.
The PT5A series voltage divider industrial string pot installs in minutes, functions properly without perfectly parallel alignment, and fits easily into small areas. The PT5A offers additional installation flexibility since its cable exit can be rotated relative to the mounting surface, providing four different cable exit orientations. This cable-extension transducer offers absolute linear position measurement up to 250 inches.
Benefits
Absolute Linear Position to 250 inches (6350 mm)
Hard Anodized Aluminum Enclosure
High Cycle Applications
IP67
NEMA 6 Protection
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Position Sensor Product Type PT5A - Voltage Divider
Body Features
Case Material Aluminum
Dimensions
Full Stroke Range (mm)1016, 1270, 1524, 2032, 2540, 3175, 5080
Full Stroke Range (in)40, 50, 60, 80, 100, 125, 200
Usage Conditions
Accuracy (% of FS)±.18, ±.25, ±.3
Operating Temperature Range -40 – 90 °C [ -40 – 194 °F ]
Operation/Application
Output Signal Type Voltage Divider (Potentiometric)
Industry Standards
IP Rating IP65, IP67
Other
Repeatability (% of FS).02, .05
Encoder Drive No
Measuring Cable .034 Inch Dia Nylon-Coated Stainless Steel, Bare Stainless Steel