The PT9510 series string pot can operate from an unregulated 14.5 to 40 VDC power supply while providing a regulated output signal over its full extended range and absolute linear position measurement to 550 inches.
Position Sensor Product Type :PT9510 - Heavy Industrial
Full Stroke Range (mm):5080, 6350, 3810, 7620
Full Stroke Range (in):300, 200, 250, 150
Output Signal Type :0 – 10 VDC
Accuracy (% of FS):±.12
Repeatability (% of FS):.02, .05
Available from
Overview
The PT9510 string pot can operate from an unregulated 14.5 to 40 VDC power supply and provides absolute linear position measurement to 550 inches.
The PT9510 string pot provides a 0 - 5 or 0 - 10 VDC position feedback signal proportional to the linear movement of its stainless steel measuring cable. As a member of our innovative family of NEMA-4 rated cable-extension transducers, the PT9510 offers numerous benefits. It installs in minutes, functions properly without perfectly parallel alignment, and when its cable is retracted, it measures only 6”.
Benefits
Absolute Linear Position to 550 inches (1400 cm)
Aluminum or Stainless Steel Enclosure Options
VLS Option to Prevent Free-Release Damage
IP68
NEMA 6 Protection
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Position Sensor Product Type PT9510 - Heavy Industrial
Dimensions
Full Stroke Range (mm)5080, 6350, 3810, 7620
Full Stroke Range (in)300, 200, 250, 150
Operation/Application
Output Signal Type 0 – 10 VDC
Usage Conditions
Accuracy (% of FS)±.12
Operating Temperature Range -40 – 90 °C [ -40 – 194 °F ]
Other
Repeatability (% of FS).02, .05
Encoder Drive No
Measuring Cable Nylon-Coated Stainless Steel, All Plastic, Bare Stainless Steel, .034 Inch Dia Nylon-Coated Stainless Steel
EU RoHS Compliance Not Compliant, Compliant with Exemptions