Please review product documents or contact us for the latest agency approval information.
Body Features
-
Case Material
Polycarbonate + Stainless Mounting Bracket
Dimensions
-
Full Stroke Range (mm)
2032, 3048
-
Full Stroke Range (in)
80, 120
Usage Conditions
-
Accuracy (% of FS)
±.35
-
Operating Temperature Range
-18 – 71 °C [ 0 – 160 °F ]
Operation/Application
-
Output Signal Type
0 – 10 VDC, 4 – 20 mA
Other
-
Repeatability (% of FS)
.02
-
Encoder Drive
No
-
Measuring Cable
Nylon-Coated Stainless Steel
Reference Number
-
TE Internal Number
CAT-CAPS0057