This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
The SKD Series string pot with 4-20mA and 0-10V outputs is available in standard configurations or can be customized for OEM applications.

The SKD series string pot offers compact design, ease of use and the utmost in flexibility. Every unit offers the customer a user-selectable 4-20 mA or 0-10VDC output signal option, an easily adjustable stainless steel mounting bracket for multiple installation options and the ability to change the direction of the electrical connector to accommodate the user’s wiring needs. Our unique electronic circuitry and an extremely durable spring-loaded stainless steel measuring cable deliver an accurate reliable “absolute” position feedback signal over the entire stroke. This string potentiometer is economically priced making it the perfect solution for both the single piece user and OEM customers alike.

Benefits

  • Linear Position to 400 inches (10 m) 
  • Compact Design
  • Simple To Install  
  • User Adjustable Measuring Cable Orientation 
  • Various configurations available in stock
orange bar

Applications

  • Fork lifts
  • Telescopic arms
  • Boom lifts
  • Scissor lifts
SK series string potentiometer infographic
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Position Sensor Product Type  Industrial String Potentiometer

Body Features

  • Case Material  Polycarbonate + Stainless Mounting Bracket

Dimensions

  • Full Stroke Range (mm) 6350 | 10160

  • Full Stroke Range (in) 250 | 400

Usage Conditions

  • Accuracy (% of Full Scale) ±.35

  • Operating Temperature Range  -40 – 85 °C [ -40 – 185 °F ]

Operation/Application

  • Output Signal Type  0 – 10 VDC | 4 – 20 mA

Industry Standards

  • IP Rating  IP67

  • Hazardous Area Approval  None

Other

  • Encoder Drive  No

  • Repeatability (% of Full Scale) .02

  • Measuring Cable  Nylon-Coated Stainless Steel

Related Materials

Datasheets & Catalog Pages