The SR1M series user scalable 4–20mA string pot is designed for the rigors of outdoor construction equipment or the demands of a factory floor and is the perfect low-cost solution for OEM and stocking distributors.
Position Sensor Product Type :SR Series, IP67 String Pots
Full Stroke Range (mm):4445, 3175
Full Stroke Range (in):175, 125
Output Signal Type :4 – 20 mA
Accuracy (% of FS):±.5
Repeatability (% of FS):.02
Available from
Overview
The SR1M string potentiometer is part of a series of rugged, low-cost, high performance string pots built for wet environments and outdoor applications. What sets this sensor apart from other string pots, is the internal programmable digital circuitry that gives the customer a one-size-fits-all approach for many applications. The SR1M string potentiometer ships factory calibrated to the full stroke range, but the output signal can be easily re-scaled to match any stroke down to 1 inch (25 mm).
Benefits
User adjustable stroke range to 175 inches (3 meters)
Easy push-button zero and span adjustment
Designed for outdoor & IP67 environments
Features
Please review product documents or contact us for the latest agency approval information.
Operation/Application
Digital Resolution (bit)16
Output Signal Type 4 – 20 mA
Product Type Features
Position Sensor Product Type SR Series, IP67 String Pots
Dimensions
Full Stroke Range (mm)4445, 3175
Full Stroke Range (in)175, 125
Usage Conditions
Accuracy (% of FS)±.5
Operating Temperature Range -40 – 85 °C [ -40 – 185 °F ]
Other
Repeatability (% of FS).02
Encoder Drive No
Measuring Cable Nylon-Coated Stainless Steel
EU RoHS Compliance Compliant with Exemptions
Body Features
Case Material Polycarbonate + Stainless Mounting Bracket