Product | TE Part # | Documents | Connector System | Connector Mounting Type | Centerline (Pitch) | Circuit Application | Shell Plating Material | Shell Base Material | Polarization Code | Circular Connector Insulation Material Type | Hermetically Sealed | Wire Size | Wire Size | Circular Connector Shell Size | Shielded | Mating Alignment Type | Mating Retention | Contact Layout Arrangement | Alignment Keyed | Circular Connector Contact Type | EU RoHS Compliance | EU ELV Compliance |
---|
| YDTS26F23-35SNC001 | Product Drawing
| Cable-to-Panel | Panel Mount | - | Signal | Electroless Nickel | Aluminum 6061-T6 | N | Hard Dielectric/Silicone | No | 28 – 22 AWG | .08 – .33 mm² | 23 | Yes | Keyed | With | 23 – 35 | Clocking | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS26F23-35BDV001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | Power & Signal | Electroless Nickel | Aluminum | Normal | Hard Dielectric/Silicone | No | 22 – 26 AWG | .15 – .4 mm² | H (23) | Yes | Polarization | Without | Circular | Clocking | Pin/Socket | Compliant | Compliant |
| YDTS26F23-35AAV001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | Power & Signal | Electroless Nickel | Aluminum | Normal | Hard Dielectric/Silicone | No | 22 – 26 AWG | .15 – .4 mm² | H (23) | Yes | Polarization | Without | Circular | Clocking | Pin/Socket | Compliant | Compliant |
| YDTS26F23-35ANV001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | Power & Signal | Electroless Nickel | Aluminum | Normal | Hard Dielectric/Silicone | No | 22 – 26 AWG | .15 – .4 mm² | H (23) | Yes | Polarization | Without | Circular | Clocking | Pin/Socket | Compliant | Compliant |
| DTS26F23-35PA | Product Drawing
| Cable-to-Panel | Panel Mount | - | Signal | Electroless Nickel | Aluminum 6061-T6 | A | Hard Dielectric/Silicone | No | 28 – 22 AWG | .08 – .33 mm² | 23 | Yes | Keyed | With | 23 – 35 | Clocking | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS26F23-35SAC001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | Power & Signal | Electroless Nickel | Aluminum | Normal | Hard Dielectric/Silicone | No | 22 – 26 AWG | .15 – .4 mm² | H (23) | Yes | Polarization | Without | Circular | Clocking | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS26F23-35BCV001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | Power & Signal | Electroless Nickel | Aluminum | Normal | Hard Dielectric/Silicone | No | 22 – 26 AWG | .15 – .4 mm² | H (23) | Yes | Polarization | Without | Circular | Clocking | Pin/Socket | Compliant | Compliant |
| YDTS26F23-35ACV001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | Power & Signal | Electroless Nickel | Aluminum | Normal | Hard Dielectric/Silicone | No | 22 – 26 AWG | .15 – .4 mm² | H (23) | Yes | Polarization | Without | Circular | Clocking | Pin/Socket | Compliant | Compliant |
| DTS26F23-35SB | Product Drawing
| Cable-to-Panel | Panel Mount | - | Signal | Electroless Nickel | Aluminum 6061-T6 | B | Hard Dielectric/Silicone | No | 28 – 22 AWG | .08 – .33 mm² | 23 | Yes | Keyed | With | 23 – 35 | Clocking | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS26F23-35PAV001 | Product Drawing
| Cable-to-Panel | Panel Mount | - | Signal | Electroless Nickel | Aluminum 6061-T6 | A | Hard Dielectric/Silicone | No | 28 – 22 AWG | .08 – .33 mm² | 23 | Yes | Keyed | With | 23 – 35 | Clocking | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS26F23-35PNV001 | Product Drawing 3D PDF | Cable-to-Panel | Panel Mount | - | Signal | Electroless Nickel | Aluminum 6061-T6 | N | Hard Dielectric/Silicone | No | 28 – 22 AWG | .08 – .33 mm² | 23 | Yes | Keyed | With | 23 – 35 | Clocking | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS26F23-35SAV001 | Product Drawing
| Cable-to-Panel | Panel Mount | - | Signal | Electroless Nickel | Aluminum | A | Hard Dielectric/Silicone | No | 28 – 22 AWG | - | 23 | - | Keyed | With | 23 – 35 | Clocking | Socket | Not Compliant | Not Compliant |
| YDTS26F23-35PEV001 | Product Drawing
| Cable-to-Panel | Panel Mount | - | Signal | Electroless Nickel | Aluminum | E | Hard Dielectric/Silicone | No | 28 – 22 AWG | - | 23 | - | Keyed | With | 23 – 35 | Clocking | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS26F23-35AEV001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | Power & Signal | Electroless Nickel | Aluminum | Normal | Hard Dielectric/Silicone | No | 22 – 26 AWG | .15 – .4 mm² | H (23) | Yes | Polarization | Without | Circular | Clocking | Pin/Socket | Compliant | Compliant |
| YDTS26F23-35BNV001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | Power & Signal | Electroless Nickel | Aluminum | Normal | Hard Dielectric/Silicone | No | 22 – 26 AWG | .15 – .4 mm² | H (23) | Yes | Polarization | Without | Circular | Clocking | Pin/Socket | Compliant | Compliant |
| YDTS26F23-35PCV001 | Product Drawing
| Cable-to-Panel | Panel Mount | - | Signal | Electroless Nickel | Aluminum | C | Hard Dielectric/Silicone | No | 28 – 22 AWG | - | 23 | - | Keyed | With | 23 – 35 | Clocking | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS26F23-35ABV001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | Power & Signal | Electroless Nickel | Aluminum | Normal | Hard Dielectric/Silicone | No | 22 – 26 AWG | .15 – .4 mm² | H (23) | Yes | Polarization | Without | Circular | Clocking | Pin/Socket | Compliant | Compliant |
| YDTS26F23-35BAV001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | Power & Signal | Electroless Nickel | Aluminum | Normal | Hard Dielectric/Silicone | No | 22 – 26 AWG | .15 – .4 mm² | H (23) | Yes | Polarization | Without | Circular | Clocking | Pin/Socket | Compliant | Compliant |
| YDTS26F23-35SBV004 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | Power & Signal | Electroless Nickel | Aluminum | Normal | Hard Dielectric/Silicone | No | 22 – 26 AWG | .15 – .4 mm² | H (23) | Yes | Polarization | Without | Circular | Clocking | Pin/Socket | Compliant | - |
| YDTS26F23-35PAC001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | Power & Signal | Electroless Nickel | Aluminum | Normal | Hard Dielectric/Silicone | No | 22 – 26 AWG | .15 – .4 mm² | H (23) | Yes | Polarization | Without | Circular | Clocking | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS26F23-35PNC001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | Power & Signal | Electroless Nickel | Aluminum | Normal | Hard Dielectric/Silicone | No | 22 – 26 AWG | .15 – .4 mm² | H (23) | Yes | Polarization | Without | Circular | Clocking | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS26F23-35ADV001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | Power & Signal | Electroless Nickel | Aluminum | Normal | Hard Dielectric/Silicone | No | 22 – 26 AWG | .15 – .4 mm² | H (23) | Yes | Polarization | Without | Circular | Clocking | Pin/Socket | Compliant | Compliant |
| YDTS26F23-35BBV001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | Power & Signal | Electroless Nickel | Aluminum | Normal | Hard Dielectric/Silicone | No | 22 – 26 AWG | .15 – .4 mm² | H (23) | Yes | Polarization | Without | Circular | Clocking | Pin/Socket | Compliant | Compliant |
| YDTS26F23-35BEV001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | Power & Signal | Electroless Nickel | Aluminum | Normal | Hard Dielectric/Silicone | No | 22 – 26 AWG | .15 – .4 mm² | H (23) | Yes | Polarization | Without | Circular | Clocking | Pin/Socket | Compliant | Compliant |
| YDTS26F23-35SBV001 | Product Drawing
| Cable-to-Panel | - | - | Signal | - | Aluminum | B | - | - | 22 – 28 AWG | - | 23 | - | Keyed | - | 23 – 35 | 0° | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS26F23-35SNV001 | Product Drawing 3D PDF | Cable-to-Panel | Panel Mount | - | Signal | Electroless Nickel | Aluminum | N | Hard Dielectric/Silicone | No | 28 – 22 AWG | - | 23 | - | Keyed | With | 23 – 35 | Clocking | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS26F23-35SDV001 | Product Drawing
| Cable-to-Panel | Panel Mount | - | Signal | Electroless Nickel | Aluminum | D | Hard Dielectric/Silicone | No | 28 – 22 AWG | - | 23 | - | Keyed | With | 23 – 35 | Clocking | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS26F23-35PAV004 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | Power & Signal | Electroless Nickel | Aluminum | Normal | Hard Dielectric/Silicone | No | 22 – 26 AWG | .15 – .4 mm² | H (23) | Yes | Polarization | Without | Circular | Clocking | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |