Product | TE Part # | Documents | Connector System | Connector Mounting Type | Centerline (Pitch) | Contact Current Rating (Max) | Circuit Application | Shell Base Material | Polarization Code | Number of Power Positions | Number of Signal Positions | Wire Size | Wire Size | Circular Connector Shell Size | Shielded | Mating Alignment Type | Mating Retention | Contact Layout Arrangement | Circular Connector Contact Type | EU RoHS Compliance | EU ELV Compliance |
---|
| YDTS20F17-08BAV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | 5 A | Power & Signal | Aluminum | Normal | 0 | 8 | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS20F17-08BNV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | 5 A | Power & Signal | Aluminum | Normal | 0 | 8 | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS20F17-08JDV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | 5 A | Power & Signal | Aluminum | Normal | 0 | 8 | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | - |
| YDTS20F17-08PA0000 | Product Drawing
| Cable-to-Panel | Panel Mount | - | 13 A | Power | Aluminum 6061-T6 | A | 8 | 0 | 20 – 16 AWG | .52 – 1.31 mm² | 17 | Yes | Keyed | With | 17 – 8 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F17-08BBV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | 5 A | Power & Signal | Aluminum | Normal | 0 | 8 | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS20F17-08JEV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | 5 A | Power & Signal | Aluminum | Normal | 0 | 8 | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | - |
| YDTS20F17-08SNV001 | Product Drawing
| Cable-to-Panel | - | - | 13 A | Signal | Aluminum | N | 0 | 8 | 16 – 20 AWG | - | 17 | - | Keyed | - | 17 – 8 | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F17-08AEV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | 5 A | Power & Signal | Aluminum | Normal | 0 | 8 | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS20F17-08PEV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | 5 A | Power & Signal | Aluminum | Normal | 0 | 8 | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F17-08HNV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | 5 A | Power & Signal | Aluminum | Normal | 0 | 8 | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | - |
| YDTS20F17-08AN0000 | Product Drawing
| Cable-to-Panel | Panel Mount | - | 13 A | Power | Aluminum 6061-T6 | N | 8 | 0 | 20 – 16 AWG | .52 – 1.31 mm² | 17 | Yes | Keyed | With | 17 – 8 | Less Pin | Compliant | Compliant |
| YDTS20F17-08BDV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | 5 A | Power & Signal | Aluminum | Normal | 0 | 8 | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS20F17-08HEV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | 5 A | Power & Signal | Aluminum | Normal | 0 | 8 | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | - |
| YDTS20F17-08SBV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | 5 A | Power & Signal | Aluminum | Normal | 0 | 8 | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F17-08SDV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | 5 A | Power & Signal | Aluminum | Normal | 0 | 8 | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F17-08ANV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | 5 A | Power & Signal | Aluminum | Normal | 0 | 8 | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS20F17-08BEV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | 5 A | Power & Signal | Aluminum | Normal | 0 | 8 | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS20F17-08PDV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | 5 A | Power & Signal | Aluminum | Normal | 0 | 8 | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F17-08PAV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | 5 A | Power & Signal | Aluminum | Normal | 0 | 8 | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F17-08PBV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | 5 A | Power & Signal | Aluminum | Normal | 0 | 8 | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F17-08JAV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | 5 A | Power & Signal | Aluminum | Normal | 0 | 8 | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F17-08JNV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | 5 A | Power & Signal | Aluminum | Normal | 0 | 8 | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F17-08PAC001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | 5 A | Power & Signal | Aluminum | Normal | 0 | 8 | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F17-08PCV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | 5 A | Power & Signal | Aluminum | Normal | 0 | 8 | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F17-08SCV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | 5 A | Power & Signal | Aluminum | Normal | 0 | 8 | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F17-08PNC001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | 5 A | Power & Signal | Aluminum | Normal | 0 | 8 | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F17-08HDV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | 5 A | Power & Signal | Aluminum | Normal | 0 | 8 | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | - |
| YDTS20F17-08JBV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | 5 A | Power & Signal | Aluminum | Normal | 0 | 8 | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | - |
| YDTS20F17-08HBV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | 5 A | Power & Signal | Aluminum | Normal | 0 | 8 | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F17-08ADV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | 5 A | Power & Signal | Aluminum | Normal | 0 | 8 | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS20F17-08SAC001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | 5 A | Power & Signal | Aluminum | Normal | 0 | 8 | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F17-08ACV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | 5 A | Power & Signal | Aluminum | Normal | 0 | 8 | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS20F17-08HCV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | 5 A | Power & Signal | Aluminum | Normal | 0 | 8 | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | - |
| YDTS20F17-08PNV001 | Product Drawing 3D PDF | Cable-to-Panel | - | - | 13 A | Signal | Aluminum | N | 0 | 8 | 16 – 20 AWG | - | 17 | - | Keyed | - | 17 – 8 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F17-08SA0000 | Product Drawing
| Cable-to-Panel | Panel Mount | - | 13 A | Power | Aluminum 6061-T6 | A | 8 | 0 | 20 – 16 AWG | .52 – 1.31 mm² | 17 | Yes | Keyed | With | 17 – 8 | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F17-08ABV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | 5 A | Power & Signal | Aluminum | Normal | 0 | 8 | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS20F17-08BCV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | 5 A | Power & Signal | Aluminum | Normal | 0 | 8 | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS20F17-08SNC001 | Product Drawing
| Cable-to-Panel | - | - | 13 A | Signal | Aluminum | N | 0 | 8 | 16 – 20 AWG | - | 17 | - | Keyed | - | 17 – 8 | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F17-08JCV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | 5 A | Power & Signal | Aluminum | Normal | 0 | 8 | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | - |
| YDTS20F17-08HAV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | 5 A | Power & Signal | Aluminum | Normal | 0 | 8 | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | - |
| YDTS20F17-08SAV001 | Product Drawing
| Cable-to-Panel | Panel Mount | - | 13 A | Power | Aluminum 6061-T6 | A | 8 | 0 | 20 – 16 AWG | .52 – 1.31 mm² | 17 | Yes | Keyed | With | 17 – 8 | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F17-08AAV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | 5 A | Power & Signal | Aluminum | Normal | 0 | 8 | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS20F17-08SEV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | 5 A | Power & Signal | Aluminum | Normal | 0 | 8 | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |