Product | TE Part # | Documents | Connector System | Centerline (Pitch) | Circuit Application | Reverse Gender | Shell Base Material | Polarization Code | Wire Size | Wire Size | Circular Connector Shell Size | Shielded | Mating Alignment Type | Mating Retention | Contact Layout Arrangement | Circular Connector Contact Type | EU RoHS Compliance | EU ELV Compliance |
---|
| YDTS24F13-35BDV001 | Product Drawing
| Cable-to-Panel | - | Signal | - | Aluminum | D | 28 – 22 AWG | .08 – .33 mm² | 13 | No | Keyed | With | 13 – 35 | Less Socket | Compliant | Compliant |
| YDTS24F13-35SNV001 | Product Drawing 3D PDF | Wire-to-Wire | .06 mm | Power & Signal | No | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | C (13) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F13-35ACV001 | Product Drawing
| Cable-to-Panel | - | Signal | - | Aluminum | C | 28 – 22 AWG | .08 – .33 mm² | 13 | No | Keyed | With | 13 – 35 | Less Pin | Compliant | Compliant |
| YDTS24F13-35SDV001 | Product Drawing
| Cable-to-Panel | - | Signal | - | Aluminum | D | 28 – 22 AWG | .08 – .33 mm² | 13 | No | Keyed | With | 13 – 35 | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F13-35PBV001 | Product Drawing
| Cable-to-Panel | - | Signal | - | Aluminum | B | 28 – 22 AWG | .08 – .33 mm² | 13 | No | Keyed | With | 13 – 35 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F13-35JAV001 | Product Drawing
| Cable-to-Panel | - | Signal | - | Aluminum | A | 28 – 22 AWG | .08 – .33 mm² | 13 | No | Keyed | With | 13 – 35 | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F13-35PDV001 | Product Drawing
| Cable-to-Panel | - | Signal | - | Aluminum | D | 28 – 22 AWG | .08 – .33 mm² | 13 | No | Keyed | With | 13 – 35 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F13-35BBV001 | Product Drawing
| Cable-to-Panel | - | Signal | - | Aluminum | B | 28 – 22 AWG | .08 – .33 mm² | 13 | No | Keyed | With | 13 – 35 | Less Socket | Compliant | Compliant |
| YDTS24F13-35HDV001 | Product Drawing
| Cable-to-Panel | - | Signal | - | Aluminum | D | 28 – 22 AWG | .08 – .33 mm² | 13 | No | Keyed | With | 13 – 35 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F13-35SBV001 | Product Drawing 3D PDF | Cable-to-Panel | - | Signal | - | Aluminum | B | 28 – 22 AWG | .08 – .33 mm² | 13 | No | Keyed | With | 13 – 35 | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F13-35SC0000 | Product Drawing
| Cable-to-Panel | - | Signal | No | Aluminum 6061-T6 | C | 28 – 22 AWG | .08 – .33 mm² | 13 | Yes | Keyed | With | 13 – 35 | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F13-35SCV001 | Product Drawing
| Cable-to-Panel | - | Signal | - | Aluminum | C | 28 – 22 AWG | .08 – .33 mm² | 13 | No | Keyed | With | 13 – 35 | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F13-35AAV001 | Product Drawing
| Cable-to-Panel | - | Signal | - | Aluminum | A | 28 – 22 AWG | .08 – .33 mm² | 13 | No | Keyed | With | 13 – 35 | Less Pin | Compliant | Compliant |
| YDTS24F13-35BNV001 | Product Drawing
| Cable-to-Panel | - | Signal | - | Aluminum | N | 28 – 22 AWG | .08 – .33 mm² | 13 | No | Keyed | With | 13 – 35 | Less Socket | Compliant | Compliant |
| YDTS24F13-35ANV001 | Product Drawing
| Cable-to-Panel | - | Signal | - | Aluminum | N | 28 – 22 AWG | .08 – .33 mm² | 13 | No | Keyed | With | 13 – 35 | Less Pin | Compliant | Compliant |
| YDTS24F13-35HAV001 | Product Drawing
| Cable-to-Panel | - | Signal | - | Aluminum | A | 28 – 22 AWG | .08 – .33 mm² | 13 | No | Keyed | With | 13 – 35 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F13-35SAV001 | Product Drawing 3D PDF | Cable-to-Panel | - | Signal | No | Aluminum 6061-T6 | A | 28 – 22 AWG | .08 – .33 mm² | 13 | Yes | Keyed | With | 13 – 35 | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F13-35JEV001 | Product Drawing
| Cable-to-Panel | - | Signal | - | Aluminum | E | 28 – 22 AWG | .08 – .33 mm² | 13 | No | Keyed | With | 13 – 35 | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F13-35AEV001 | Product Drawing
| Cable-to-Panel | - | Signal | - | Aluminum | E | 28 – 22 AWG | .08 – .33 mm² | 13 | No | Keyed | With | 13 – 35 | Less Pin | Compliant | Compliant |
| YDTS24F13-35JNV001 | Product Drawing
| Cable-to-Panel | - | Signal | - | Aluminum | N | 28 – 22 AWG | .08 – .33 mm² | 13 | No | Keyed | With | 13 – 35 | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F13-35PAC001 | Product Drawing
| Cable-to-Panel | - | Signal | - | Aluminum | A | 28 – 22 AWG | .08 – .33 mm² | 13 | No | Keyed | With | 13 – 35 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F13-35ADV001 | Product Drawing
| Cable-to-Panel | - | Signal | - | Aluminum | D | 28 – 22 AWG | .08 – .33 mm² | 13 | No | Keyed | With | 13 – 35 | Less Pin | Compliant | Compliant |
| YDTS24F13-35JBV001 | Product Drawing
| Cable-to-Panel | - | Signal | - | Aluminum | B | 28 – 22 AWG | .08 – .33 mm² | 13 | No | Keyed | With | 13 – 35 | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F13-35JDV001 | Product Drawing
| Cable-to-Panel | - | Signal | - | Aluminum | D | 28 – 22 AWG | .08 – .33 mm² | 13 | No | Keyed | With | 13 – 35 | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F13-35PCV001 | Product Drawing
| Cable-to-Panel | - | Signal | - | Aluminum | C | 28 – 22 AWG | .08 – .33 mm² | 13 | No | Keyed | With | 13 – 35 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F13-35PNV001 | Product Drawing 3D PDF | Cable-to-Panel | - | Signal | - | Aluminum | N | 28 – 22 AWG | .08 – .33 mm² | 13 | No | Keyed | With | 13 – 35 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F13-35PNC001 | Product Drawing
| Cable-to-Panel | - | Signal | - | Aluminum | N | 28 – 22 AWG | .08 – .33 mm² | 13 | No | Keyed | With | 13 – 35 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F13-35SEV001 | Product Drawing
| Cable-to-Panel | - | Signal | - | Aluminum | E | 28 – 22 AWG | .08 – .33 mm² | 13 | No | Keyed | With | 13 – 35 | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F13-35ABV001 | Product Drawing
| Cable-to-Panel | - | Signal | - | Aluminum | B | 28 – 22 AWG | .08 – .33 mm² | 13 | No | Keyed | With | 13 – 35 | Less Pin | Compliant | Compliant |
| YDTS24F13-35PEV001 | Product Drawing
| Cable-to-Panel | - | Signal | - | Aluminum | E | 28 – 22 AWG | .08 – .33 mm² | 13 | No | Keyed | With | 13 – 35 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F13-35PAV001 | Product Drawing 3D PDF | Cable-to-Panel | - | Signal | - | Aluminum | A | 28 – 22 AWG | .08 – .33 mm² | 13 | No | Keyed | With | 13 – 35 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F13-35HBV001 | Product Drawing
| Cable-to-Panel | - | Signal | - | Aluminum | B | 28 – 22 AWG | .08 – .33 mm² | 13 | No | Keyed | With | 13 – 35 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F13-35HEV001 | Product Drawing
| Cable-to-Panel | - | Signal | - | Aluminum | E | 28 – 22 AWG | .08 – .33 mm² | 13 | No | Keyed | With | 13 – 35 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F13-35SAC001 | Product Drawing
| Cable-to-Panel | - | Signal | - | Aluminum | A | 28 – 22 AWG | .08 – .33 mm² | 13 | No | Keyed | With | 13 – 35 | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F13-35BCV001 | Product Drawing
| Cable-to-Panel | - | Signal | - | Aluminum | C | 28 – 22 AWG | .08 – .33 mm² | 13 | No | Keyed | With | 13 – 35 | Less Socket | Compliant | Compliant |
| YDTS24F13-35BEV001 | Product Drawing
| Cable-to-Panel | - | Signal | - | Aluminum | E | 28 – 22 AWG | .08 – .33 mm² | 13 | No | Keyed | With | 13 – 35 | Less Socket | Compliant | Compliant |
| YDTS24F13-35HNV001 | Product Drawing
| Cable-to-Panel | - | Signal | - | Aluminum | N | 28 – 22 AWG | .08 – .33 mm² | 13 | No | Keyed | With | 13 – 35 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F13-35BAV001 | Product Drawing
| Cable-to-Panel | - | Signal | - | Aluminum | A | 28 – 22 AWG | .08 – .33 mm² | 13 | No | Keyed | With | 13 – 35 | Less Socket | Compliant | Compliant |
| YDTS24F13-35HCV001 | Product Drawing
| Cable-to-Panel | - | Signal | - | Aluminum | C | 28 – 22 AWG | .08 – .33 mm² | 13 | No | Keyed | With | 13 – 35 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F13-35JCV001 | Product Drawing
| Cable-to-Panel | - | Signal | - | Aluminum | C | 28 – 22 AWG | .08 – .33 mm² | 13 | No | Keyed | With | 13 – 35 | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F13-35SNC001 | Product Drawing
| Cable-to-Panel | - | Signal | - | Aluminum | N | 28 – 22 AWG | .08 – .33 mm² | 13 | No | Keyed | With | 13 – 35 | Socket | Compliant with Exemptions | Compliant with Exemptions |