Please review product documents or contact us for the latest agency approval information.
Packaging Features
-
Packaging Method
Reel & Box, Bag & Box
-
Packaging Quantity
8000, 2500, 500
Mechanical Attachment
-
Wire Insulation Support
With
Contact Features
-
Contact Underplating Material Thickness (µm)
1.27, 1.3
-
Contact Underplating Material Thickness (µin)
50, 51.18
-
Contact Length (mm)
17.8, 21.8, 17.1, 25.5
-
Contact Length (in)
.858, 1.003, .673, .701
-
Contact Mating Area Plating Material Thickness
.38 µm [ 15 µin ]
-
Barrel Type
Open
-
Contact Orientation
Straight
-
Mating Tab Width
3.1 mm [ .122 in ]
-
Contact Underplating Material
Nickel
-
Mating Tab Thickness
.8 mm [ .031 in ]
-
Contact Type
Receptacle, Tab
-
Contact Mating Area Plating Material
Gold
-
Contact Base Material
Copper Alloy
-
Contact Current Rating (Max) (A)
24
Product Type Features
-
Discrete Wire Type
Stranded
Dimensions
-
Compatible Insulation Diameter Range (mm)
1.8 – 3.23, 2.9 – 4.1, 2 – 3.75
-
Compatible Insulation Diameter Range (in)
.079 – .148, .078 – .149, .114 – .161, .071 – .127
-
Wire Size (AWG)
20 – 16, 14 – 12, 16 – 14
-
Wire Size (mm²)
1.23 – 2.27, .5 – 1.42, 2.08 – 3.62
Electrical Characteristics
-
Operating Voltage (VAC)
600
-
Operating Voltage (VDC)
600
Configuration Features
-
Compatible With Wire & Cable Type
Discrete Wire
Termination Features
-
Termination Method to Wire & Cable
Crimp
-
Product Terminates To
Wire & Cable
Usage Conditions
-
Operating Temperature Range
-55 – 105 °C [ -67 – 221 °F ]
Operation/Application
-
Circuit Application
Power
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-D9934-A78