Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Operating Voltage (VAC)
630
-
Operating Voltage (VDC)
630
Contact Features
-
Contact Underplating Material
Nickel
-
Barrel Type
Closed
-
Contact Orientation
Straight
-
Contact Underplating Material Thickness
1.3 µm [ 51.18 µin ]
-
Contact Mating Area Plating Material Thickness
2.54 µm [ 100 µin ]
-
Mating Pin Diameter
6.28 mm [ .25 in ]
-
Contact Type
Pin, Socket
-
Contact Mating Area Plating Material
Gold (Au), Silver (Ag)
-
Contact Base Material
Copper Alloy
-
Contact Current Rating (Max) (A)
65
Termination Features
-
Termination Method to Wire & Cable
Crimp
-
Product Terminates To
Wire & Cable
Dimensions
-
Compatible Insulation Diameter Range
1 – 2.5 mm [ .039 – .098 in ]
-
Wire Size (AWG)
6, 8, 12 – 10, 16 – 14
-
Wire Size (mm²)
7.95 – 8.92, 2.7 – 6.6, 1.23 – 2.27, 6.7 – 10.5, 10.6 – 16.7
Usage Conditions
-
Operating Temperature Range
-55 – 105 °C [ -67 – 221 °F ]
Operation/Application
-
Circuit Application
Power
Packaging Features
-
Packaging Method
Box & Tray
-
Packaging Quantity
30
Reference Number
-
TE Internal Number
CAT-D9934-A86