The MS5837 peripheral module provides the necessary hardware to interface the MS5837 digital barometric pressure and temperature sensor to any system that utilizes Pmod compatible expansion ports configurable for I2C communication.
The MS5837 digital pressure sensor measures pressure from 0-2 bar and temperature from -40 to 85°C with digital output signals. The sensor can operate from 1.5V to 3.6V. The sensor module includes a high-linearity pressure sensor and an ultra-low power 24 bit _Σ ADC with internal factory-calibrated coefficients
Specifications
Measures pressure from 0 to 2 bar
Measures temperature from -20°C to 85°C
I2C communication
Fully calibrated
Fast response time
Very low power consumption
Benefits
12-pin Pmod compatible connector
Secondary 12-pin connector allows daisy chain
FPGA fabric available for download
µC C code available for download
24-bit resolution for pressure
24-bit resolution for temperature
Parameters stored on chip
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Sensor Type Pressure
Sensor Development & Evaluation Product Type Peripheral Modules