This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Our Raychem 200 A Load Break Bushing Insert is available in 15 kV and 25 kV classes. The bushing insert connects to a universal bushing well and is used in field installation and replacement of load break elbows.

Bushing insert and elbow connectors provide fully shielded, submersible connection with conformance to IEEE Standard 386. These bushing inserts are therefore interchangeable with other manufacturers’ products that also comply with this standard.

gray bar

Key Features

  • High-quality peroxide cured EPDM insulation
  • Includes grounding tabs to attach a drain wire to maintain dead-front safety
  • Provides insulated, fully shielded, submersible connection
  • Conforms to ANSI/IEEE Standard 386
gray bar
gray bar
FAQ

Frequently Asked Questions

Question: Are TE's Raychem Load Break Bushing Inserts part of the installation training schedule from TE?

Answer: Yes, our Load Break Bushing Inserts are part of our training program. We can offer different installation training options depending on your needs. This ranges from on-site product demonstrations to complete training courses at one of our global training facilities. Learn more on  TE.com/trainingcenter.

 

Question: Are TE's Raychem Elbow products compatible with products from other suppliers?

Answer: In accordance with IEEE-386 specifications, elbow connectors from different manufacturers have to be interchangeable across all load break or dead break elbows.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Installation Technology  Cold Applied

  • Power Systems Connector Type  Compression

  • Bushing Type  200A

Electrical Characteristics

  • Voltage Class (kV) ≤ 15

Body Features

  • Compatible Conductor Material  Aluminium, Copper

Operation/Application

  • Load Break Connection Product Type  Bushing Insert

Product Availability

  • Product Availability  Americas

Reference Number

  • TE Internal Number CAT-ELB-BI

Related Materials

Datasheets & Catalog Pages