This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Our Raychem ELB Load Break Elbows 200 Amp are fully shielded and submersible separable connectors designed in accordance with IEEE Standard 386– latest revision. They can be installed with standard hot stick tools, which allow a load make-break operation with a physical disconnect. ELB-200 series is for use on extruded (XLPE or EPR) solid dielectric cable, with a conductor range from #1 AWG to 250 kcmil for aluminum or copper conductors with insulation diameters from 0.370” to 1.060”.

This 200A Load Break Elbow includes a copper top compression connector, which connects the cable with the load break probe. The connector is easy to crimp, suitable for aluminum and copper conductors, and forms a reliable connection. 

The ELB-200 series can be ordered with an integral environmental jacket seal molded to the elbow that prevents moisture ingress (part number suffix –ES).

grey bar

Key Features

  • Peroxide cured EPDM rubber ensures low tension set and high dielectric strength
  • 100% factory production tested for partial discharge and AC Hipot per IEEE 386 Standard
  • Capacitive test point provided on the elbow
  • Fits 15 kV and 25 kV cables up to 250 kcmil
  • The molded semiconducting shield provides ground shield continuity in accordance with IEEE 592
  • Conforms to IEEE Standard 386
grey bar
grey bar
FAQ

Frequently Asked Questions

Question: Does TE offer installation training for TE's Raychem ELB Load Break Elbows 200 Amp?

Answer: Yes, our Raychem Load Break Elbows, and all of our separable connectors, are part of our hands-on installation training offer. Get more details on TE.com/trainingcenter.

 

Question: With what type of conductor can I use the Load Break Elbows 200 Amp?

Answer: Our Load Break Elbows 200 Amp cover compact, stranded and solid conductors from #1 AWG to 250 kcmil.

 

Question: What are the Load Break Elbows 200 Amp made of?

Answer: Our Load Break Elbows 200 Amp are made of EPDM rubber that ensures a low tension set and high dielectric strength.

 

Question: Which voltage range do Load Break Elbows 200 Amp cover?

Answer: They are suitable for applications from 15 kV to 25kV.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Screened  Screened

  • Installation Technology  Cold Applied

  • Cable Shield Style  Tape/Wire

  • Power Systems Connector Type  Compression

  • Bushing Type  200A

Configuration Features

  • Number of Cores  1

Electrical Characteristics

  • Voltage Class (kV) ≤ 15 | ≤ 35 | ≤ 25

Body Features

  • Compatible Conductor Material  Aluminium | Copper

  • Insulation Material  Polymeric | XLPE/EPR

Dimensions

  • Compatible Conductor Diameter Range (mm) 16.2 – 23 | 18.3 – 22.4 | 21.1 – 26.9 | 21.6 – 25.7 | 23.4 – 27.4 | 26.4 – 30.5

  • Compatible Conductor Diameter Range (in) .63 – .9 | .72 – .88 | .83 – 1.05 | .85 – 1.01 | .92 – 1.08 | 1.04 – 1.2

  • Compatible Insulation Diameter Range (mm) 16.2 – 23 | 18.3 – 22.4 | 21.1 – 26.9 | 21.6 – 25.7 | 23.4 – 27.4 | 23.4 – 30.1 | 23.6 – 31 | 25.4 – 30.5 | 26.4 – 30.5

  • Compatible Insulation Diameter Range (in) .63 – .9 | .72 – .88 | .83 – 1 | .85 – 1 | .92 – 1.22 | .92 – 1 | .92 – 1.18 | 1 – 1.2

  • Compatible Conductor Range (AWG/kcmil) 1/0 | 2/0 | 2 – 1

  • Compatible Conductor Cross-Section Range (mm²) 33.6 – 42.4 | 53.4 – 67.2

Operation/Application

  • Load Break Connection Product Type  Bushing Insert | Deadbreak Elbow | Loadbreak Elbow

Product Availability

  • Product Availability  Americas

Related Materials

Datasheets & Catalog Pages