Product | TE Part # | Documents | Contact Type | Contact Mating Area Plating Material | Compatible With Wire & Cable Type | Wire Size | Wire Size | Termination Method to Wire & Cable | Product Terminates To | Contact Current Rating (Max) | Circuit Application | Operating Temperature Range | EU RoHS Compliance | EU ELV Compliance |
---|
| 487137-8 | Product Drawing 3D PDF | Pin | Tin-Lead | FFC | - | - | Solder Tab | Wire & Cable | 2 A | Signal | -65 – 105 °C | - | - |
| 88997-5 | 3D PDF | Pin | Gold | FFC | - | - | Solder Tab | Wire & Cable | 2 A | Signal | -65 – 105 °C | - | - |
| 86557-6 | Product Drawing 3D PDF | Pin | Gold | Discrete Wire | 26 – 22 AWG | .12 – .4 mm² | Insulation Displacement (IDC) | Wire & Cable | 2 A | Signal | -65 – 105 °C | - | - |
| 88976-5 | Product Drawing 3D PDF | Pin | Gold Flash over Palladium Nickel, Gold | FFC | - | - | Insulation Displacement (IDC) | Wire & Cable | 2 A | Signal | -65 – 105 °C | - | - |
| 86658-2 | Product Drawing 3D PDF | Pin | Gold Flash over Palladium Nickel, Gold | Discrete Wire | 24 – 22 AWG | .2 – .4 mm² | Insulation Displacement (IDC) | Wire & Cable | 2 A | Signal | -65 – 105 °C | - | - |
| 1-86557-4 | Product Drawing 3D PDF | Pin | Tin-Lead | Discrete Wire | 26 – 22 AWG | .12 – .4 mm² | Insulation Displacement (IDC) | Wire & Cable | 2 A | Signal | -65 – 105 °C | - | - |
| 86561-9 | Product Drawing 3D PDF | Pin | Tin-Lead | Discrete Wire | 26 – 22 AWG | .12 – .4 mm² | Insulation Displacement (IDC) | Wire & Cable | 2 A | Signal | -65 – 105 °C | - | - |
| 880668-1 | Product Drawing 3D PDF | Splicing Contact | Tin | FFC | - | - | Insulation Displacement (IDC) | - | - | - | - | - | - |
| 88117-3 | Product Drawing 3D PDF | Pin | Gold Flash over Palladium Nickel, Gold | FFC | - | - | Insulation Displacement (IDC) | Wire & Cable | 2 A | Signal | -65 – 105 °C | - | - |
| 88117-4 | Product Drawing 3D PDF | Pin | Gold Flash over Palladium Nickel, Gold | FFC | - | - | Insulation Displacement (IDC) | Wire & Cable | 2 A | Signal | -65 – 105 °C | - | - |
| 494033-2 | Product Drawing 3D PDF | Pin | Gold | Discrete Wire | 24 – 22 AWG | .2 – .4 mm² | Insulation Displacement (IDC) | Wire & Cable | 2 A | Signal | -65 – 105 °C | - | - |
| 88997-4 | 3D PDF | Pin | Gold Flash | FFC | - | - | Solder Tab | Wire & Cable | 2 A | Signal | -65 – 105 °C | - | - |
| 88117-5 | Product Drawing 3D PDF | Pin | Tin-Lead | FFC | - | - | Insulation Displacement (IDC) | Wire & Cable | 2 A | Signal | -65 – 105 °C | - | - |
| 86557-7 | Product Drawing 3D PDF | Pin | Gold | Discrete Wire | 26 – 22 AWG | .12 – .4 mm² | Insulation Displacement (IDC) | Wire & Cable | 2 A | Signal | -65 – 105 °C | - | - |
| 86557-4 | Product Drawing 3D PDF | Pin | Gold | Discrete Wire | 26 – 22 AWG | .12 – .4 mm² | Insulation Displacement (IDC) | Wire & Cable | 2 A | Signal | -65 – 105 °C | - | - |
| 1-86557-9 | Product Drawing 3D PDF | Pin | Tin | Discrete Wire | 26 – 22 AWG | .12 – .4 mm² | Insulation Displacement (IDC) | Wire & Cable | 2 A | Signal | -65 – 105 °C | - | - |
| 86561-6 | Product Drawing 3D PDF | Pin | Gold | Discrete Wire | 26 – 22 AWG | .12 – .4 mm² | Insulation Displacement (IDC) | Wire & Cable | 2 A | Signal | -65 – 105 °C | - | - |
| 1-88997-2 | 3D PDF | Pin | Gold Flash | FFC | - | - | Solder Tab | Wire & Cable | 2 A | Signal | -65 – 105 °C | - | - |
| 494034-2 | Product Drawing 3D PDF | Pin | Gold | Discrete Wire | 24 – 22 AWG | .2 – .4 mm² | Insulation Displacement (IDC) | Wire & Cable | 2 A | Signal | -65 – 105 °C | - | - |
| 86561-4 | Product Drawing 3D PDF | Pin | Gold | Discrete Wire | 26 – 22 AWG | .12 – .4 mm² | Insulation Displacement (IDC) | Wire & Cable | 2 A | Signal | -65 – 105 °C | - | - |
| 88976-4 | Product Drawing 3D PDF | Pin | Tin | FFC | - | - | Insulation Displacement (IDC) | Wire & Cable | 2 A | Signal | -65 – 105 °C | - | - |
| 88997-2 | Product Drawing 3D PDF | Pin | Tin-Lead | FFC | - | - | Solder Tab | Wire & Cable | 2 A | Signal | -65 – 105 °C | - | - |
| 1-86561-0 | Product Drawing 3D PDF | Pin | Tin | Discrete Wire | 26 – 22 AWG | .12 – .4 mm² | Insulation Displacement (IDC) | Wire & Cable | 2 A | Signal | -65 – 105 °C | - | - |
| 494033-3 | Product Drawing 3D PDF | Pin | Gold | Discrete Wire | 24 – 22 AWG | .2 – .4 mm² | Insulation Displacement (IDC) | Wire & Cable | 2 A | Signal | -65 – 105 °C | - | - |
| 1-88997-4 | 3D PDF | Pin | Gold | FFC | - | - | Solder Tab | Wire & Cable | 2 A | Signal | -65 – 105 °C | - | - |
| 1-88997-3 | 3D PDF | Pin | Gold | FFC | - | - | Solder Tab | Wire & Cable | 2 A | Signal | -65 – 105 °C | - | - |
| 1-88117-0 | Product Drawing 3D PDF | Pin | Gold Flash over Palladium Nickel, Gold | FFC | - | - | Insulation Displacement (IDC) | Wire & Cable | 2 A | Signal | -65 – 105 °C | - | - |
| 282618-1 | Product Drawing 3D PDF | Pin | Tin | Discrete Wire | 26 – 22 AWG | .12 – .4 mm² | Insulation Displacement (IDC) | Wire & Cable | - | Signal | - | - | - |
| 88976-2 | Product Drawing 3D PDF | Pin | Tin-Lead | FFC | - | - | Insulation Displacement (IDC) | Wire & Cable | 2 A | Signal | -65 – 105 °C | - | - |
| 88117-9 | Product Drawing 3D PDF | Pin | Gold, Gold Flash over Palladium Nickel | FFC | - | - | Insulation Displacement (IDC) | Wire & Cable | 2 A | Signal | -65 – 105 °C | - | - |
| 88117-7 | Product Drawing 3D PDF | Pin | Tin | FFC | - | - | Insulation Displacement (IDC) | Wire & Cable | 2 A | Signal | -65 – 105 °C | - | - |
| 86561-7 | Product Drawing 3D PDF | Pin | Gold | Discrete Wire | 26 – 22 AWG | .12 – .4 mm² | Insulation Displacement (IDC) | Wire & Cable | 2 A | Signal | -65 – 105 °C | - | - |
| 86656-2 | Product Drawing 3D PDF | Pin | Gold, Gold Flash over Palladium Nickel | Discrete Wire | 24 – 22 AWG | .2 – .4 mm² | Insulation Displacement (IDC) | Wire & Cable | 2 A | Signal | -65 – 105 °C | - | - |
| 88048-4 | Product Drawing 3D PDF | Pin | Gold, Gold Flash over Palladium Nickel | Discrete Wire | 32 – 26 AWG | .03 – .15 mm² | Insulation Displacement (IDC) | Wire & Cable | 2 A | Signal | -65 – 105 °C | - | - |