Product | TE Part # | Documents | Contact Type | Contact Mating Area Plating Material | Compatible With Wire & Cable Type | Wire Size | Wire Size | Termination Method to Wire & Cable | Contact Current Rating (Max) | EU RoHS Compliance | EU ELV Compliance |
---|
| 1-487406-7 | 3D PDF | Receptacle | Tin (Sn) | FFC | - | - | Insulation Displacement (IDC) | 2 A | - | - |
| 1-487406-5 | 3D PDF | Receptacle | Tin (Sn) | FFC | - | - | Insulation Displacement (IDC) | 2 A | - | - |
| 3-487406-0 | 3D PDF | Socket | Gold Flash | FFC | - | - | Insulation Displacement (IDC) | 2 A | - | - |
| 444179-1 | Product Drawing 3D PDF | Socket | Tin (Sn) | FFC | 20 – 30 AWG | .51 – .05 mm² | Insulation Displacement (IDC) | 3 A | - | - |
| 86566-6 | Product Drawing 3D PDF | Socket | Gold (Au), Gold Flash over Palladium Nickel | Discrete Wire | 26 – 22 AWG | .12 – .4 mm² | Crimp | 2 A | - | - |
| 86566-8 | Product Drawing 3D PDF | Socket | Tin-Lead | Discrete Wire | 26 – 22 AWG | .12 – .4 mm² | Crimp | 2 A | - | - |
| 2-487406-8 | 3D PDF | Socket | Gold Flash | FFC | - | - | Insulation Displacement (IDC) | 2 A | - | - |
| 1-86566-6 | Product Drawing 3D PDF | Socket | Gold (Au) | Discrete Wire | 26 – 22 AWG | .12 – .4 mm² | Crimp | 2 A | - | - |
| 788143-2 | Product Drawing 3D PDF | Socket | Gold (Au) | FFC | - | - | Insulation Displacement (IDC) | 2 A | - | - |
| 487117-8 | Product Drawing 3D PDF | Socket | Tin-Lead | FFC | - | - | Insulation Displacement (IDC) | 2 A | - | - |
| 487406-9 | Product Drawing 3D PDF | Socket | Tin-Lead | FFC | - | - | Insulation Displacement (IDC) | 2 A | - | - |
| 1-487117-1 | Product Drawing 3D PDF | Socket | Gold (Au) | FFC | - | - | Insulation Displacement (IDC) | 2 A | - | - |
| 487117-5 | Product Drawing 3D PDF | Socket | Gold (Au) | FFC | - | - | Insulation Displacement (IDC) | 2 A | - | - |
| 88017-2 | Product Drawing 3D PDF | Socket | Gold (Au), Gold Flash over Palladium Nickel | Discrete Wire | 32 – 26 AWG | .03 – .15 mm² | Crimp | 2 A | - | - |
| 487406-1 | Product Drawing 3D PDF | Socket | Tin-Lead | FFC | - | - | Insulation Displacement (IDC) | 2 A | - | - |
| 487406-3 | Product Drawing 3D PDF | Socket | Tin-Lead | FFC | - | - | Insulation Displacement (IDC) | 2 A | - | - |
| 2-86566-0 | Product Drawing 3D PDF | Socket | Tin (Sn) | Discrete Wire | 26 – 22 AWG | .12 – .4 mm² | Crimp | 2 A | - | - |
| 2-487406-3 | Product Drawing 3D PDF | Socket | Gold Flash | FFC | - | - | Insulation Displacement (IDC) | 2 A | - | - |
| 2-487406-6 | Product Drawing 3D PDF | Socket | Gold Flash | FFC | - | - | Insulation Displacement (IDC) | 2 A | - | - |
| 487117-9 | Product Drawing 3D PDF | Socket | Tin (Sn) | FFC | - | - | Insulation Displacement (IDC) | 2 A | - | - |
| 88017-6 | Product Drawing 3D PDF | Socket | Gold (Au), Gold Flash over Palladium Nickel | Discrete Wire | 32 – 26 AWG | .03 – .15 mm² | Crimp | 2 A | - | - |
| 86566-2 | Product Drawing 3D PDF | Socket | Gold (Au), Gold Flash over Palladium Nickel | Discrete Wire | 26 – 22 AWG | .12 – .4 mm² | Crimp | 2 A | - | - |
| 86571-6 | Product Drawing 3D PDF | Socket | Gold (Au), Gold Flash over Palladium Nickel | Discrete Wire | 26 – 22 AWG | .12 – .4 mm² | Crimp | 2 A | - | - |
| 86655-2 | Product Drawing 3D PDF | Socket | Gold (Au), Gold Flash over Palladium Nickel | Discrete Wire | 24 – 22 AWG | .2 – .4 mm² | Crimp | 2 A | - | - |
| 86571-4 | Product Drawing 3D PDF | Socket | Gold (Au), Gold Flash over Palladium Nickel | Discrete Wire | 26 – 22 AWG | .12 – .4 mm² | Crimp | 2 A | - | - |
| 86657-2 | Product Drawing 3D PDF | Socket | Gold (Au), Gold Flash over Palladium Nickel | Discrete Wire | 24 – 22 AWG | .2 – .4 mm² | Crimp | 2 A | - | - |
| 487406-2 | Product Drawing 3D PDF | Socket | Tin-Lead | FFC | - | - | Insulation Displacement (IDC) | 2 A | - | - |
| 487406-4 | Product Drawing 3D PDF | Socket | Tin-Lead | FFC | - | - | Insulation Displacement (IDC) | 2 A | - | - |
| 1-487117-0 | Product Drawing 3D PDF | Socket | Gold (Au) | FFC | - | - | Insulation Displacement (IDC) | 2 A | - | - |
| 487117-4 | Product Drawing 3D PDF | Socket | Gold (Au) | FFC | - | - | Insulation Displacement (IDC) | 2 A | - | - |
| 2-487406-2 | Product Drawing 3D PDF | Socket | Gold Flash | FFC | - | - | Insulation Displacement (IDC) | 2 A | - | - |
| 2-487406-4 | Product Drawing 3D PDF | Socket | Tin (Sn) | FFC | - | - | Insulation Displacement (IDC) | 2 A | - | - |
| 86566-4 | Product Drawing 3D PDF | Socket | Gold (Au), Gold Flash over Palladium Nickel | Discrete Wire | 26 – 22 AWG | .12 – .4 mm² | Crimp | 2 A | - | - |
| 86571-2 | Product Drawing 3D PDF | Socket | Gold (Au), Gold Flash over Palladium Nickel | Discrete Wire | 26 – 22 AWG | .12 – .4 mm² | Crimp | 2 A | - | - |