Please review product documents or contact us for the latest agency approval information.
Packaging Features
-
Packaging Method
Reel
-
Packaging Quantity
5000, 6000, 2000
Mechanical Attachment
-
Wire Insulation Support
Without
-
Contact Retention Type Within Housing
Locking Lance
Contact Features
-
Wire Contact Termination Area Plating Material Finish
Bright, Matte
-
Contact Orientation
Straight
-
Mating Tab Width (mm)
3.1, 1.2
-
Mating Tab Width (in)
.122, .047
-
Mating Tab Thickness (mm)
.5, .8
-
Mating Tab Thickness (in)
.02, .3
-
Wire Contact Termination Area Plating Thickness
.8 – 1.4 µm [ 31.49 – 55.11 µin ]
-
Contact Type
Tab
-
Contact Mating Area Plating Material
Tin
-
Wire Contact Termination Area Plating Material
Pre-Tin
-
Contact Retention Within Housing
With
-
Contact Base Material
Copper Alloy
-
Contact Current Rating (Max) (A)
15, 7, 20, 4
Product Type Features
-
Discrete Wire Type
Stranded
Dimensions
-
Compatible Insulation Diameter Range (mm)
1.3 – 2, 1.5 – 2.7, 2.9 – 4.1, 2 – 3.75
-
Compatible Insulation Diameter Range (in)
.079 – .148, .051 – .079, .059 – .106, .114 – .161
-
Wire Size (AWG)
22 – 18, 14 – 12, 16 – 14, 26 – 22
-
Wire Size (mm²)
.33 – .82, .13 – .33, 2.08 – 3.31, 1.31 – 2.18
Electrical Characteristics
-
Operating Voltage (VAC)
600, 300
-
Operating Voltage (VDC)
600
Termination Features
-
Termination Method to Wire & Cable
Crimp
-
Product Terminates To
Wire & Cable
Usage Conditions
-
Operating Temperature Range (°C)
-30 – 105, -40 – 105
-
Operating Temperature Range (°F)
-22 – 221, -40 – 221
Operation/Application
-
Circuit Application
Power
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-G7534-T111