Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Applied Pressure
Standard
-
PCB Connector Type
PCB Mount Header
-
Connector System
Wire-to-Board
-
Header Type
Fully Shrouded
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
-
Connector Product Type
Connector Assembly
Configuration Features
-
PCB Mount Orientation
Vertical
-
Number of Positions
2, 3, 4, 5, 6, 8
-
Number of Rows
1
Electrical Characteristics
-
Operating Voltage (VDC)
50
-
Operating Voltage (VAC)
50
Body Features
-
Connector Profile
Standard
-
Connector & Keying Code
A, B, C, D
-
Primary Product Color
Blue, Natural, Red, Yellow
Contact Features
-
PCB Contact Termination Area Plating Material Thickness
1 µm [ 39.37 µin ]
-
PCB Contact Termination Area Plating Material Finish
Matte
-
Mating Square Post Dimension
.5 mm [ .02 in ]
-
Contact Base Material
Brass
-
Contact Mating Area Plating Material Thickness (µm)
1
-
Contact Mating Area Plating Material Thickness (µin)
39.37, 40
-
PCB Contact Termination Area Plating Material
Tin
-
Contact Underplating Material
Nickel
-
Contact Layout
Inline
-
Mating Tab Width
.5 mm [ .02 in ]
-
Contact Mating Area Plating Material Finish
Matte
-
Contact Shape & Form
Square
-
Contact Underplating Material Thickness
1.27 µm [ 50 µin ]
-
Contact Mating Area Plating Material
Tin (Sn)
-
Contact Type
Pin, Tab
-
Contact Current Rating (Max) (A)
3
Termination Features
-
Square Termination Post & Tail Dimension
.5 mm [ .02 in ]
-
Rectangular Termination Post & Tail Width (mm)
.46, .5
-
Rectangular Termination Post & Tail Width (in)
.018, .02
-
Rectangular Termination Post & Tail Thickness
.46 mm [ .018 in ]
-
Termination Post & Tail Length
3 mm [ .118 in ]
-
Termination Method to PCB
Through Hole - Solder
Mechanical Attachment
-
PCB Mount Retention Type
Kinked
-
Mating Retention
With
-
PCB Mount Alignment Type
Locating Posts
-
Mating Alignment Type
Keyed, Polarization
-
Mating Retention Type
Latch, Locking
-
PCB Mount Retention
With
-
PCB Mount Alignment
With
-
Connector Mounting Type
Board Mount
-
Mating Alignment
With
Housing Features
-
Housing Material
Nylon, Thermoplastic
-
Centerline (Pitch)
2.5 mm [ .098 in ]
Dimensions
-
PCB Thickness (Recommended) (mm)
1.6, 1.6 – 2
-
PCB Thickness (Recommended) (in)
.063, .063 – .079
-
Connector Length (mm)
7.5, 10, 15, 17.5, 22.5
-
Connector Length (in)
.29, .39, .393, .59, .68, .88
-
Connector Height (mm)
8.8
-
Connector Height (in)
.34, .346
-
Connector Width
7.38 mm [ .29 in ]
Usage Conditions
-
Operating Temperature Range
-30 – 105 °C [ -22 – 221 °F ]
Operation/Application
-
Shielded
No
-
Circuit Application
Signal
Industry Standards
-
Compatible With Approved Standards Products
UL E28476
-
Glow Wire Rating
Glow Wire
-
Compatible With Agency/Standards Products
UL
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Quantity
600, 750, 900, 1200, 1600
-
Packaging Method
Bag, Box
Reference Number
-
TE Internal Number
CAT-G7534A-H342A