Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector System
Wire-to-Wire
-
Sealable
No
-
Connector & Housing Type
Plug
-
Connector & Contact Terminates To
Wire & Cable
-
Connector Product Type
Housing
Configuration Features
-
Number of Positions
2, 3, 5, 6, 8
-
Number of Rows
1
Electrical Characteristics
-
Operating Voltage (VDC)
50
-
Operating Voltage (VAC)
50
Body Features
-
Primary Product Color
Natural, Blue, Yellow, Red
-
Connector & Keying Code
A, B, D, C
Contact Features
-
Contact Retention Within Housing
Without
-
Contact Current Rating (Max) (A)
3
-
Contact Layout
Inline
-
Contact Base Material
Copper Alloy
-
Contact Type
Tab
Termination Features
-
Termination Method to Wire & Cable
Crimp
Mechanical Attachment
-
Strain Relief
Without
-
Panel Mount Feature
Without
-
Mating Retention Type
Latch
-
Mating Retention
With
-
PCB Mount Retention
Without
-
Connector Mounting Type
Cable Mount (Free-Hanging)
Housing Features
-
Housing Material
PA 66 GF
-
Housing Entry Configuration
Both Ends Closed
-
Centerline (Pitch)
2.5 mm [ .098 in ]
Dimensions
-
Connector Height
5.88 mm [ .231 in ]
-
Wire Size (mm²)
.081 – .326
-
Wire Size (AWG)
28 – 22
-
Connector Length (mm)
13.2, 15.7, 20.7
-
Connector Length (in)
.224, .322, .516, .618, .814
Usage Conditions
-
Operating Temperature Range
-30 – 105 °C [ -22 – 221 °F ]
Operation/Application
-
Circuit Application
Power & Signal
Industry Standards
-
Glow Wire Rating
Glow Wire
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Method
Bag & Box
-
Packaging Quantity
400
Reference Number
-
TE Internal Number
CAT-G7534A-P729A