Please review product documents or contact us for the latest agency approval information.
Packaging Features
-
Packaging Method
Reel
-
Packaging Quantity
8000, 6000, 9000
Contact Features
-
Contact Length
5.05 mm [ .198 in ]
-
Contact Mating Area Plating Material Thickness
.8 – 2 µm [ 31.49 – 78.74 µin ]
-
Mating Square Post Dimension
.5 mm [ .019 in ]
-
PCB Contact Termination Area Plating Material
Tin
-
Mating Tab Width
.5 mm [ .02 in ]
-
Contact Underplating Material
Copper, Nickel
-
Contact Underplating Material Thickness (µin)
31.49 – 78.74
-
Mating Tab Thickness
.46 mm [ .018 in ]
-
Contact Type
Socket, Receptacle
-
Contact Mating Area Plating Material
Gold, Tin
-
Wire Contact Termination Area Plating Material
Tin
-
Contact Retention Within Housing
With
-
Contact Base Material
Brass, Phosphor Bronze, Copper Alloy
-
Contact Current Rating (Max) (A)
3, 2.5, 2.2
Termination Features
-
Rectangular Termination Post & Tail Width
.7 mm [ .027 in ]
-
Rectangular Termination Post & Tail Thickness
.5 mm [ .02 in ]
-
Termination Method to Wire & Cable
Crimp
-
Product Terminates To
Wire & Cable
Electrical Characteristics
-
Insulation Resistance (MΩ)
1000
-
Operating Voltage (VAC)
50
-
Operating Voltage (VDC)
50
Dimensions
-
Compatible Insulation Diameter Range (mm)
1.09 – 1.9, 1.08 – 1.9, 1.4 – 1.9, 1.08 – 1.5, .98 – 1.58
-
Compatible Insulation Diameter Range (in)
.043 – .075, .039 – .062, .055 – .075, .043 – .059
-
Wire Size (AWG)
22 – 20, 28 – 24, 28 – 22
-
Wire Size (mm²)
.31 – .53, .081 – .205, .079 – .38, .079 – .24
-
Wire Size (CMA)
158.8 – 404
Product Type Features
-
Applied Pressure
Standard
Mechanical Attachment
-
Contact Retention Type Within Housing
Locking Lance
Configuration Features
-
Compatible With Wire & Cable Type
Discrete Wire
Usage Conditions
-
Operating Temperature Range (°C)
-30 – 105, -40 – 105
-
Operating Temperature Range (°F)
-40 – 221, -22 – 221
Operation/Application
-
Circuit Application
Signal
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-G7534A-R2435