Product | TE Part # | Documents | Connector & Housing Type | Number of Positions | Primary Locking Feature | Connector System | Mating Pin Diameter | Contact Current Rating (Max) | Circuit Application | Connector Mounting Type | Nominal Voltage Architecture | EU RoHS Compliance | EU ELV Compliance |
---|
| HDP24-18-14PE-L015 | 3D PDF | Housing for Male Terminals | 14 | Integrated in Housing | Wire-to-Panel | 1.6 mm | 13 A | Power | Panel Mount | 12 V, 24 V, 48 V | - | - |
| HDP26-24-35SE-L015 | Product Drawing 3D PDF | Housing for Female Terminals | 35 | Contact Retainer | Wire-to-Panel | 1 mm, 1.6 mm | 7.5 A, 13 A | Power | Panel Mount | 12 V, 24 V, 48 V | - | - |
| 2294482-1 | Product Drawing 3D PDF | Plug | 31 | Contact Retainer | Wire-to-Panel | 1.6 mm | 13 A | Power | Panel Mount | - | - | - |
| 2333725-1 | Product Drawing 3D PDF | Receptacle | 9 | Contact Retainer | Wire-to-Panel | - | 13 A, 25 A, 60 A | - | Panel Mount | - | - | - |
| 2294434-1 | Product Drawing 3D PDF | Receptacle | 33 | Contact Retainer | Wire-to-Wire | 1 mm | 7.5 A | Power | Panel Mount | - | - | - |
| 2386144-1 | 3D PDF | Housing for Male Terminals | 6 | Contact Retainer | Wire-to-Panel | 1.6 mm, 5.7 mm | 13 A, 100 A | Power | Panel Mount | - | - | - |
| 2294488-1 | Product Drawing 3D PDF | Plug | 9 | Contact Retainer | Wire-to-Panel | 2.4 mm, 3.6 mm, 5.7 mm | 25 A, 60 A, 100 A | Power | Panel Mount | - | - | - |
| 2294487-1 | Product Drawing 3D PDF | Plug | 33 | Contact Retainer | Wire-to-Wire | 1 mm | 7.5 A | Power | Panel Mount | - | - | - |
| 2294489-1 | 3D PDF | Receptacle | 6 | Contact Retainer | Wire-to-Panel | 1.6 mm, 5.7 mm | 13 A, 100 A | Power | Panel Mount | - | - | - |
| 2294435-1 | Product Drawing 3D PDF | Plug | 18 | Contact Retainer | Wire-to-Wire | 1.6 mm, 2.4 mm, 3.6 mm | 13 A, 25 A, 60 A | Power | Cable Mount (Free-Hanging) | - | - | - |
| 2338170-1 | Product Drawing 3D PDF | Housing for Female Terminals | 20 | Contact Retainer | Wire-to-Panel | - | 7.5 A, 13 A | Power & Signal | Panel Mount | - | - | - |
| 2293819-1 | 3D PDF | Plug | 8 | Contact Retainer | Wire-to-Wire | 2.4 mm | 25 A | Power | Panel Mount | - | - | - |
| 2294432-1 | Product Drawing 3D PDF | Receptacle | 21 | Contact Retainer | Wire-to-Wire | 1.6 mm, 2.4 mm | 13 A, 25 A | Power | Panel Mount | - | - | - |
| 2294490-1 | 3D PDF | Plug | 6 | Contact Retainer | Wire-to-Panel | 1.6 mm, 5.7 mm | 13 A, 100 A | Power | Panel Mount | - | - | - |
| 2386145-1 | 3D PDF | Housing for Female Terminals | 6 | Contact Retainer | Wire-to-Panel | 1.6 mm, 5.7 mm | 13 A, 100 A | Power | Panel Mount | - | - | - |
| 2289831-1 | Product Drawing 3D PDF | Plug | 35 | Contact Retainer | Wire-to-Wire | 1 mm, 1.6 mm | 7.5 A, 13 A | Power | Cable Mount (Free-Hanging) | - | - | - |
| 2294433-1 | Product Drawing 3D PDF | Receptacle | 31 | Contact Retainer | Wire-to-Panel | 1.6 mm | 13 A | Power | Panel Mount | - | - | - |
| 2293821-1 | 3D PDF | Receptacle | 8 | Contact Retainer | Wire-to-Wire | 2.4 mm | 25 A | Power | Panel Mount | - | - | - |
| YHDP26-24-7SN-CL22 | 3D PDF | Housing for Female Terminals | 7 | Integrated in Housing | Wire-to-Wire | 1.59 mm, 5.72 mm | 13 A, 100 A | Power | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | - | - |
| YHDP24-18-20PEL024 | 3D PDF | Housing for Male Terminals | 20 | Integrated in Housing | Wire-to-Wire | 1.02 mm, 1.59 mm | 7.5 A, 13 A | Power | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | - | - |
| YHDP24-24-7PN-CL22 | Product Drawing 3D PDF | Housing for Male Terminals | 7 | Integrated in Housing | Wire-to-Wire | 1.59 mm, 5.72 mm | 13 A, 100 A | Power | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | - | - |
| 2294479-1 | Product Drawing 3D PDF | Plug | 21 | Contact Retainer | Wire-to-Wire | 1.6 mm, 2.4 mm | 13 A, 25 A | Power | Panel Mount | - | - | - |
| HDP26-24-23ST-L015 | Product Drawing 3D PDF | Housing for Female Terminals | 23 | Contact Retainer | Wire-to-Panel | 1.6 mm | 13 A | Power | Panel Mount | 12 V, 24 V, 48 V | - | - |
| HDP26-24-14PN-L015 | Product Drawing 3D PDF | Housing for Male Terminals | 14 | Contact Retainer | Wire-to-Panel | 1.6 mm, 2.4 mm, 5.7 mm | 13 A, 25 A, 100 A | Power | Panel Mount | 12 V, 24 V, 48 V | - | - |
| HDP24-18-20PE | Product Drawing 3D PDF | Housing for Male Terminals | 20 | Contact Retainer | Wire-to-Wire | 1 mm, 1.6 mm | 7.5 A, 13 A | Power | Panel Mount | 12 V, 24 V, 48 V | - | - |
| HDP26-24-9SN-L015 | Product Drawing 3D PDF | Housing for Female Terminals | 9 | Contact Retainer | Wire-to-Panel | 2.4 mm, 3.6 mm, 5.7 mm | 25 A, 60 A, 100 A | Power | Panel Mount | 12 V, 24 V, 48 V | - | - |
| HDP26-24-14SN-L017 | Product Drawing 3D PDF | Housing for Female Terminals | 14 | Contact Retainer | Wire-to-Panel | 1.6 mm, 2.4 mm, 5.7 mm | 13 A, 25 A, 100 A | Power | Panel Mount | 12 V, 24 V, 48 V | - | - |
| HDP24-24-47SE-L015 | Product Drawing 3D PDF | Housing for Female Terminals | 47 | Contact Retainer | Wire-to-Panel | 1 mm, 1.6 mm | 7.5 A, 13 A | Power | Panel Mount | 12 V, 24 V, 48 V | - | - |
| HDP26-18-14SN-L015 | 3D PDF | Housing for Female Terminals | 14 | Contact Retainer | Wire-to-Wire | 1.59 mm | 13 A | Power & Signal | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | - | - |
| HDP26-18-6SN-C030 | Product Drawing 3D PDF | Housing for Female Terminals | 6 | Contact Retainer | Wire-to-Panel | 5.72 mm | 100 A | Power | Panel Mount | 12 V, 24 V, 48 V | - | - |
| HDP26-18-20SN | Product Drawing 3D PDF | Housing for Female Terminals | 20 | Contact Retainer | Wire-to-Panel | 1 mm, 1.6 mm | 7.5 A, 13 A | Power | Panel Mount | 12 V, 24 V, 48 V | - | - |
| HDP26-24-29PE-L017 | Product Drawing 3D PDF | Housing for Male Terminals | 29 | Contact Retainer | Wire-to-Panel | 1 mm, 1.6 mm, 2.4 mm | 7.5 A, 13 A, 25 A | Power | Panel Mount | 12 V, 24 V, 48 V | - | - |
| HDP24-24-31PT | Product Drawing 3D PDF | Housing for Male Terminals | 31 | Contact Retainer | Wire-to-Panel | 1.6 mm | 13 A | Power | Panel Mount | 12 V, 24 V, 48 V | - | - |
| HDP26-24-14PE | Product Drawing 3D PDF | Housing for Male Terminals | 14 | Contact Retainer | Wire-to-Panel | 1.6 mm, 2.4 mm, 5.7 mm | 13 A, 25 A, 100 A | Power | Panel Mount | 12 V, 24 V, 48 V | - | - |
| HDP24-18-20PN-L017 | 3D PDF | Housing for Male Terminals | 20 | Contact Retainer | Wire-to-Wire | 1 mm, 1.6 mm | 7.5 A, 13 A | Power | Panel Mount | 12 V, 24 V, 48 V | - | - |
| HDP24-24-14SN-L017 | Product Drawing 3D PDF | Housing for Female Terminals | 14 | Integrated in Housing | Wire-to-Wire | 1.59 mm, 2.39 mm, 5.72 mm | 13 A, 25 A, 100 A | Power | Panel Mount | 12 V, 24 V, 48 V | - | - |
| HDP26-24-35PE-L015 | Product Drawing 3D PDF | Housing for Male Terminals | 35 | Contact Retainer | Wire-to-Panel | 1 mm, 1.6 mm | 7.5 A, 13 A | Power | Panel Mount | 12 V, 24 V, 48 V | - | - |
| HDP26-24-21SE | Product Drawing 3D PDF | Housing for Female Terminals | 21 | Contact Retainer | Wire-to-Panel | 1.6 mm, 2.4 mm | 13 A, 25 A | Power | Panel Mount | 12 V, 24 V, 48 V | - | - |
| HDP24-24-14PE-L017 | Product Drawing 3D PDF | Housing for Male Terminals | 14 | Contact Retainer | Wire-to-Panel | 1.6 mm, 2.4 mm, 5.7 mm | 13 A, 25 A, 100 A | Power | Panel Mount | 12 V, 24 V, 48 V | - | - |
| HDP24-24-14SE | Product Drawing 3D PDF | Housing for Female Terminals | 14 | Integrated in Housing | Wire-to-Wire | 1.59 mm, 2.39 mm, 5.72 mm | 13 A, 25 A, 100 A | Power | Panel Mount | 12 V, 24 V, 48 V | - | - |
| HDP24-18-8SN-L017 | 3D PDF | Housing for Female Terminals | 8 | Contact Retainer | Wire-to-Wire | 2.4 mm | 25 A | Power | Panel Mount | 12 V, 24 V, 48 V | - | - |
| YHDP26-24-47SEL024 | Product Drawing 3D PDF | Housing for Female Terminals | 47 | Integrated in Housing | Wire-to-Wire | 1.02 mm, 1.59 mm | 7.5 A, 13 A | Power | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | - | - |
| YHDP24-24-9PE-L024 | Product Drawing 3D PDF | Housing for Male Terminals | 9 | Integrated in Housing | Wire-to-Wire | 2.39 mm, 3.61 mm, 5.72 mm | 25 A, 60 A, 100 A | Power | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | - | - |
| YHDP26-24-9SE-L024 | Product Drawing 3D PDF | Housing for Female Terminals | 9 | Integrated in Housing | Wire-to-Wire | 2.39 mm, 3.61 mm, 5.72 mm | 25 A, 60 A, 100 A | Power | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | - | - |
| YHDP26-18-20SNL024 | 3D PDF | Housing for Female Terminals | 20 | Integrated in Housing | Wire-to-Wire | 1.02 mm, 1.59 mm | 7.5 A, 13 A | Power | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | - | - |
| HDP26-24-33SN-L017 | Product Drawing 3D PDF | Housing for Female Terminals | 33 | Contact Retainer | Wire-to-Panel | 1 mm | 7.5 A | Power | Panel Mount | 12 V, 24 V, 48 V | - | - |
| HDP26-24-19PE-L015 | Product Drawing 3D PDF | Housing for Male Terminals | 19 | Contact Retainer | Wire-to-Panel | 1.6 mm, 2.4 mm | 13 A, 25 A | Power | Panel Mount | 12 V, 24 V, 48 V | - | - |
| HDP26-24-18SE-L017 | Product Drawing 3D PDF | Housing for Female Terminals | 18 | Contact Retainer | Wire-to-Panel | 1.6 mm, 2.4 mm, 3.6 mm | 13 A, 25 A, 60 A | Power | Panel Mount | 12 V, 24 V, 48 V | - | - |
| HDP24-24-18SE-L017 | Product Drawing 3D PDF | Housing for Female Terminals | 18 | Contact Retainer | Wire-to-Panel | 1.6 mm, 2.4 mm, 3.6 mm | 13 A, 25 A, 60 A | Power | Panel Mount | 12 V, 24 V, 48 V | - | - |
| HDP24-24-18PN | Product Drawing 3D PDF | Housing for Male Terminals | 18 | Integrated in Housing | Wire-to-Wire | 1.59 mm, 2.39 mm, 3.61 mm | 13 A, 25 A, 60 A | Power | Panel Mount | 12 V, 24 V, 48 V | - | - |