This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Our Raychem HVT-Z-J-SJ Heat Shrink Cable Termination features a co-extruded one-piece termination. The HVT-Z-J-SJ heat shrink teminations consist of a proven non-tracking tube together with a co-extruded, built-in stress control grading layer. This stress control layer is based on ceramic semiconductor technology (ZnO) and provides superior discharge and impulse performance.

When the tubing is shrunk down, the coating softens and sticks to irregular surfaces, providing a moisture seal as well as  electrical stress control. The HVT-Z-J-SJ design provides a superior product with a shorter overall length and fewer rain sheds than the HVT product line.

gray bar

Key Features

  • Reliable, field-proven performance
  • Slim, lightweight profile which can be installed upright or inverted
  • Non-tracking material is maintenance-free even in highly polluted environments
  • Fully qualified Class 1 termination per IEEE-48 for a long service life
  • Decades long shelf life when stored under normal conditions
gray bar
gray bar
FAQ

Frequently Asked Questions

Question: Are TE's Raychem HVT-Z-J-SJ Heat Shrink Terminations part of the installation training schedule from TE?

Answer: Yes, our Raychem HVT-Z-J-SJ Heat Shrink Terminations are part of our training program. We can offer different installation training options depending on your needs. This ranges from on-site product demonstrations to complete training courses at one of our global training facilities. Learn more at: TE.com/trainingcenter.

 

Question: Can TE's Raychem HVT-Z-J-SJ Terminations be installed in an inverted position?

Answer: Yes, our terminations can be installed in an inverted position by simply inverting the installation of the skirts.

 

Question: Can the HVT-Z-J-SJ Heat Shrink Cable Terminations be installed with compression and shear bolt lugs?

Answer: Yes, they are compatible with these two technologies, you just need to follow proper installation instructions.

 

Question: Can TE's Raychem HVT-Z-J-SJ Heat Shrink Terminations be installed in highly polluted environments such as the steel industry, refineries or close to coastal areas? 

Answer: Yes, the HVT-Z terminations are manufactured in TE's Raychem anti-tracking material that has decades of reliable field service. 

 

Question: Can TE's Raychem HVT-Z-J-SJ Terminations be installed with a tape shield and wire shield?

Answer: They can be installed with any of those cable types, you just need to follow proper installation instructions.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Installation Technology  Heat Shrink

  • Cable Shield Style  Tape

Configuration Features

  • Number of Cores  1

Electrical Characteristics

  • Voltage Class (kV) ≤ 15, ≤ 35

Body Features

  • Insulation Material  Plastic

  • Number of Sheds  1, 4

Dimensions

  • Compatible Conductor Range (AWG/kcmil) 1 – 3/0, 2/0 – 250, 2 – 1, 250 – 1000, 350 – 500, 4/0 – 500, 750 – 1000

  • Compatible Insulation Diameter Range (mm) 31.75 – 50.8, 15.24 – 24.13, 20.32 – 26.67, 40.64 – 50.8, 27.94 – 35.56, 26.67 – 35.56

  • Compatible Insulation Diameter Range (in) .6 – .95, 1.1 – 1.4, .8 – 1.05, 1.6 – 2, 1.25 – 2, 1.05 – 1.4

  • Shed Inside Diameter (mm) 94.99, 115.06, 135.12

  • Shed Inside Diameter (in) 3.74, 4.53, 5.32

  • Sheath Outside Diameter (mm) 26.67, 36.83, 48.26, 63.5

  • Sheath Outside Diameter (in) 1.05, 1.45, 1.9, 2.5

  • Length (Installed) (mm) 292.1, 508

  • Length (Installed) (in) 11.5, 20

  • Compatible Conductor Diameter Range (mm) 8.43 – 11.93, 10.61 – 14.6, 13.41 – 20.65, 25.34 – 29.26, 7.41 – 8.43, 17.29 – 20.65

  • Compatible Conductor Diameter Range (in) .528 – .813, .292 – .332, .998 – 1.152, .681 – .813, .332 – .47, .418 – .575

Operation/Application

  • Power Component Application Type  Indoor, Outdoor

Industry Standards

  • Compatible With Approved Standards Products  IEEE 48

Product Availability

  • Product Availability  Americas

Reference Number

  • TE Internal Number CAT-HVT-Z-J-SJ

Related Materials

Datasheets & Catalog Pages