This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Our Raychem HVT-Z Terminations for Shielded Cables are made of  our non-tracking tube together with a co-extruded stress control grading layer. This stress control layer is based on ceramic semi-conductor technology (ZnO) and provides superior discharge and impulse performance. When the tubing is shrunk down, the coating softens and sticks to irregular surfaces, providing moisture seals as well as electrical stress control.

Our Raychem Terminations for Shielded Cables are fully qualified per IEEE-48 as Class I terminations to provide a long, trouble-free service life.

orange line

Key Features

  • Co-extruded one-piece termination
  • Built-in stress control
  • As an option, the HVT-Z can also be ordered with TE’s line of Aluminum Shear Bolt Terminals
  • These are range taking mechanical connectors that will accommodate a conductor range from #2 compact to 1000 kcmil stranded, Class B
orange line
orange line
FAQ

Frequently Asked Questions

Question: Is TE’s Raychem HVT-Z Medium Voltage Termination for Shielded Cables included in TE’s training program?

Answer: Yes, our Medium Voltage Terminations are designed using our Raychem heat shrink technology, so they are included in our installation training program. Learn more on TE.com/trainingcenter.

 

Question: With what type of conductor can I use Medium Voltage Terminations for Shielded Cables?

Answer: Our Medium Voltage Terminations can be used in any type of medium voltage shielded cables with copper or aluminum conductors.

 

Question: What are Medium Voltage Terminations for Shielded Cables made of?

Answer: The HVT-Z is made of our Raychem cross-linked polymeric EVA co-extruded with a zinc oxide matrix. The material of our heat shrink Medium Voltage Terminations is non-tracking, highly resistant to erosion, and UV.

 

Question: Which voltage range does Medium Voltage Termination for Shielded Cables cover?

Answer: Our Termination for Shielded Cables covers voltage up to 35 kV, 200 kV BIL per IEEE.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Installation Technology  Heat Shrink

  • Cable Shield Style  Tape

  • Power Component Options  Mechanical Connectors Included

Configuration Features

  • Number of Cores  1

Electrical Characteristics

  • Voltage Class (kV) ≤ 15, ≤ 35, ≤ 8

Body Features

  • Insulation Material  Plastic

  • Number of Sheds  1, 4

Dimensions

  • Compatible Conductor Range (AWG/kcmil) 1 – 1/0, 1250 – 2500, 1 – 4/0, 1500 – 2500, 2/0 – 350, 2/0 – 500, 2 – 1/0, 250 – 500, 350 – 500, 400 – 1000, 400 – 500, 4 – 1/0, 600 – 1000, 600 – 1750, 6 – 2, 750 – 1750

  • Compatible Insulation Diameter Range (mm) 15.24 – 24.13, 30.09 – 43.18, 16.51 – 24.13, 27.94 – 44.45, 27.94 – 34.41, 30.73 – 41.91, 40.64 – 62.23, 8.89 – 15.24, 40.64 – 45.56, 27.94 – 38.1, 20.32 – 31.75

  • Compatible Insulation Diameter Range (in) 1.1 – 1.5, 1.1 – 1.35, .6 – .95, 1.6 – 2.45, .65 – .95, 1.6 – 1.793, 1.18 – 1.7, .35 – .6, 1.1 – 1.75, .8 – 1.25, 1.21 – 1.65

  • Shed Inside Diameter (mm) 94.99, 115.06, 135.12

  • Shed Inside Diameter (in) 3.74, 4.53, 5.32

  • Sheath Outside Diameter (mm) 24.13, 30.48, 38.1, 50.8, 53.34, 69.85

  • Sheath Outside Diameter (in) .95, 1.2, 1.5, 2, 2.1, 2.75

  • Length (Installed) (mm) 292.1, 482.6

  • Length (Installed) (in) 11.5, 19

  • Compatible Conductor Diameter Range (mm) 8.43 – 9.47, 7.41 – 9.47, 18.54 – 29.26, 19.81 – 20.65, 5.89 – 9.47, 35.86 – 44.7, 22.68 – 38.76, 22.68 – 29.26, 25.34 – 38.76, 4.67 – 7.41, 32.74 – 44.7, 19.81 – 29.26, 8.43 – 13.41, 14.6 – 20.65, 10.61 – 20.65, 17.29 – 20.65, 10.61 – 17.29

  • Compatible Conductor Diameter Range (in) .184 – .292, .998 – 1.526, .78 – .813, 1.412 – 1.76, .332 – .373, .232 – .373, .73 – 1.152, .418 – .813, .78 – 1.152, .575 – .813, .681 – .813, 1.289 – 1.76, .292 – .373, .418 – .681, .332 – .528, .893 – 1.526, .893 – 1.152

Operation/Application

  • Power Component Application Type  Indoor, Outdoor

Industry Standards

  • Compatible With Approved Standards Products  IEEE 48

Product Availability

  • Product Availability  Americas

Reference Number

  • TE Internal Number CAT-HVT-Z

Related Materials

Datasheets & Catalog Pages