This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Our Raychem IXSU Heat Shrink Terminations have a specifically formulated electrical stress control compound that is based on extensive experience with Raychem ceramic semiconductor technology. The ZnO-based stress control system is integrated into heat-shrinkable insulating tubing. During heating, the tubing shrinks to the original smaller extruded diameter, fitting tightly over a wide range of cable sizes and profiles. This stress control system fills any irregularities, bonds to the insulation and provides high electrical performance. The heat shrink terminations are sold in kits and can be used with mechanical and compression lugs suitable for both copper and aluminum conductors.

These heat shrink termination kits are perfectly suited for both indoor (IXSU) and outdoor (OXSU) applications for 1-core or 3-core polymeric cables thus guaranteeing the maximum mechanical protection for indoor applications cable connections.

gray bar

Key Features

  • Integrated stress control material, ZnO (Varistor)
  • Specification conformity: IEC 60502-4, CENELEC HD 629.1, IEEE-48
  • Compatible for all types of mechanical and compression lugs
  • 1 or 3 core version available 
  • Easily adaptable to specific customer needs
  • Unlimited shelf life when stored under normal conditions
gray bar
gray bar
FAQ

Frequently Asked Questions

Question: Are Raychem IXSU Heat Shrink Terminations part of the installation training schedule from TE?

Answer: Yes, our Heat Shrinkable Terminations are part of our training program. We can offer different installation training options depending on your needs. This ranges from on-site product demonstrations to complete training courses at one of our global training facilities. Learn more on TE.com/trainingcenter.

 

Question: What is included in the IXSU Heat Shrink Termination kit?

Answer: The IXSU kit contains a single piece anti-tracking termination sleeve with built-in stress grading layer, along with stress control and moisture sealing mastics. For required voltage levels and applications, heat shrink skirts are also supplied in the kit.

 

Question: How many phases will a standard Heat Shrink Terminations kits cater for?

Answer: The standard kits will include materials sufficient to terminate 3 single phases or 1 three phase cable.

 

Question: What type of cable lugs can be used with the IXSU terminations?

Answer: The termination kits are compatible with both compression and mechanical type lugs.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Shelf Life  Unlimited

  • Installation Technology  Heat Shrink

  • Cable Shield Style  Tape/Wire, Wire

  • Termination Length (mm) 300, 340, 480, 560

  • Power Component Options  Mechanical Connectors Included, Mechanical Lug Included (M12, Conductor), Mechanical Lug Included (M16, Conductor), Mechanical Lug Included (Shield)

Configuration Features

  • Number of Cores  1, 3

Electrical Characteristics

  • Voltage Class (kV) 8.7/15(17.5), 12/20(24), 19/33(36), 20.8/36(42), 6.35/11(12), ≤ 24

Body Features

  • Insulation Material  Plastic, Plastic (XLPE)

  • Number of Sheds  0

Housing Features

  • Armoring Material  No

Dimensions

  • Compatible Cable Cross-Section Range (mm²) 185 – 400, 35 – 95, 500 – 630, 300 – 400, 10 – 25, 400 – 800, 25 – 50, 25 – 95, 16 – 25, 35 – 70, 1000 – 1200, 120 – 400, 240 – 500, 95 – 240, 50 – 120, 120 – 300, 500 – 800, 16 – 35, 240 – 400, 300 – 630, 25 – 70, 70 – 240, 70 – 185

  • Compatible Insulation Diameter Range (mm) 27.4 – 37.8, 34.4 – 40, 49.4 – 56, 37.9 – 44, 17.9 – 25, 23.2 – 33.6, 35.1 – 46.9, 23 – 32.6, 13.7 – 20.8, 18.6 – 28.4, 25.7 – 36.2, 45 – 50

  • Compatible Insulation Diameter Range (in) 1.354 – 1.574, .539 – .818, .704 – .984, .732 – 1.118, .905 – 1.283, 1.771 – 1.968, 1.492 – 1.732, 1.011 – 1.425, 1.078 – 1.488, .913 – 1.322, 1.944 – 2.204, 1.381 – 1.846

  • Cable Termination Tail Length (mm) 450, 1200

  • Cable Termination Tail Length (in) 17.716, 47.244

Usage Conditions

  • Operating Temperature Range (°C) 0 – 95

Operation/Application

  • Power Component Application Type  Indoor

Industry Standards

  • Compatible With Approved Standards Products  CENELEC HD 620 A2, CENELEC HD 629.1, HD CENELEC 629.1, IEC 60502-4

  • Pollution Level (IEC 60815)  I, II, IV

Product Availability

  • Product Availability  Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa, Germany

Packaging Features

  • Packaging Quantity  1

Other

  • Installation Instruction  Czech, Danish, Dutch, English, Flemish, French, German, Hebrew, Italian, Norwegian, Spanish

Reference Number

  • TE Internal Number CAT-IXSU

Related Materials

Datasheets & Catalog Pages