This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Our Raychem LVBT Busbar Insulation Tapes are designed to be compatible with other products in the low voltage insulation range, and are suitable for complex busbar geometries and restricted access areas. Where no open end is available or when equipment cannot be dismantled, these tapes provide the optimum solution. When the Busbar Insulation Tapes are wrapped around a substrate and shrunk down by applying heat, the clear adhesive melts and amalgamates the overlapping layer of tapes together forming wraparound tubes. Although they stick to themselves, the busbar insulation tapes do not adhere to busbars or hardware and can be easily removed for maintenance. The Busbar Insulation Tapes provide flashover protection up to 1 kV in applications where tubing is not suitable for use. They can be used for both indoor and outdoor applications and are easily installed over a wide variety of substrate shapes including complex connections.

bar

Key Features

  • Compatible with all other products in low voltage insulation range
  • Gives excellent electrical performance
  • Continuous operating temperature rating up to 70°C
  • Flame retardant
  • Quick and easy to install
  • UV resistant
  • Good thermal emissivity and contact
  • Can be stored indefinitely up to temperatures of 50°C
bar
bar
FAQ

Frequently Asked Questions

Question: In which applications can TE's Raychem Busbar Insulation Tapes be used?

Answer: Our Raychem Busbar Insulation Tape can be used to insulate complex busbar geometries and busbars in restricted access areas, to provide flashover protection up to 1 kV. Our busbar insulation tape is perfectly suitable for indoor as well as outdoor applications. 

 

Question: What is the Raychem Busbar Insulation Tape made from?

Answer: Our Raychem tapes are made of our specially-formulated thermoplastic polymer material. When heat is applied, the clear adhesive melts and amalgamates the overlapping layers of the tape together forming a wraparound tube.

 

Question: What are the main advantages of the Raychem Busbar Insulation Tapes? 

Answer: Our Busbar Insulation Tape is easy to install over a wide variety of shapes including complex connections without the need for disconnection. In addition, it is simple to remove in case of maintenance since it doesn't adhere to the busbars or hardware.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Installation Technology  Heat Shrink

Electrical Characteristics

  • Voltage Class (kV) ≤ 1

Body Features

  • Primary Product Material  Polyolefin

  • Primary Product Color  Black

Dimensions

  • Product Width (mm) 25, 50, 100

  • Product Width (in) .98, 2, 3.93

Product Availability

  • Product Availability  Americas

Reference Number

  • TE Internal Number CAT-LVBT

Related Materials

Datasheets & Catalog Pages