Product | TE Part # | Documents | Connector System | Number of Positions | PCB Mount Retention | PCB Mount Retention Type | Mating Alignment Type | Contact Current Rating (Max) |
---|
| 8-338069-0 | Product Drawing 3D PDF | Board-to-Board | 10 | Without | - | Polarization | 1.5 A |
| 8-338069-8 | Product Drawing 3D PDF | Board-to-Board | 18 | Without | - | Polarization | 1.5 A |
| 8-188275-2 | Product Drawing 3D PDF | Board-to-Board | 12 | Without | - | Polarization | 1.5 A |
| 100411-8 | Product Drawing 3D PDF | Board-to-Board | 8 | Without | - | Polarization | 1.5 A |
| 7-188275-8 | Product Drawing 3D PDF | Board-to-Board | 8 | Without | - | Polarization | 1.5 A |
| 9-188275-0 | Product Drawing 3D PDF | Board-to-Board | 20 | Without | - | Polarization | 1.5 A |
| 7-188275-4 | Product Drawing 3D PDF | Board-to-Board | 4 | Without | - | Polarization | 1.5 A |
| 215079-6 | Product Drawing 3D PDF | Wire-to-Board, Board-to-Board | 6 | With | Kinked Solder Tails | - | 1 A |
| 1-215079-8 | Product Drawing 3D PDF | Board-to-Board, Wire-to-Board | 18 | With | Kinked Solder Tails | - | 1 A |
| 1-215079-2 | Product Drawing 3D PDF | Board-to-Board, Wire-to-Board | 12 | With | Kinked Solder Tails | - | 1 A |
| 1-338069-2 | Product Drawing 3D PDF | Board-to-Board | 12 | Without | - | Polarization | 1.5 A |
| 188275-8 | Product Drawing 3D PDF | Board-to-Board | 8 | Without | - | Polarization | 1.5 A |
| 7-188275-6 | Product Drawing 3D PDF | Board-to-Board | 6 | Without | - | Polarization | 1.5 A |
| 7-215079-6 | Product Drawing 3D PDF | Board-to-Board, Wire-to-Board | 6 | With | Kinked Solder Tails | - | 1 A |
| 8-215079-4 | Product Drawing 3D PDF | Wire-to-Board, Board-to-Board | 14 | With | Kinked Solder Tails | - | 1 A |
| 2-188275-0 | Product Drawing 3D PDF | Board-to-Board | 20 | Without | - | Polarization | 1.5 A |
| 7-338069-4 | Product Drawing 3D PDF | Board-to-Board | 4 | Without | - | Polarization | 1.5 A |
| 215079-4 | Product Drawing 3D PDF | Wire-to-Board, Board-to-Board | 4 | With | Kinked Solder Tails | - | 1 A |
| 8-188275-0 | Product Drawing 3D PDF | Board-to-Board | 10 | Without | - | Polarization | 1.5 A |
| 8-188275-6 | Product Drawing 3D PDF | Board-to-Board | 16 | Without | - | Polarization | 1.5 A |
| 8-215079-0 | Product Drawing 3D PDF | Board-to-Board, Wire-to-Board | 10 | With | Kinked Solder Tails | - | 1 A |
| 338068-4 | Product Drawing 3D PDF | Board-to-Board | 4 | With | Kinked Solder Tails | Polarization | 1 A |
| 7-215079-4 | Product Drawing 3D PDF | Board-to-Board, Wire-to-Board | 4 | With | Kinked Solder Tails | - | 1 A |
| 7-215079-8 | Product Drawing 3D PDF | Wire-to-Board, Board-to-Board | 8 | With | Kinked Solder Tails | - | 1 A |
| 1-188275-6 | Product Drawing 3D PDF | Board-to-Board | 16 | Without | - | Polarization | 1.5 A |
| 1-338068-2 | Product Drawing 3D PDF | Board-to-Board | 12 | With | Kinked Solder Tails | Polarization | 1 A |
| 1-338068-6 | Product Drawing 3D PDF | Board-to-Board | 16 | With | Kinked Solder Tails | Polarization | 1 A |
| 1-338068-8 | Product Drawing 3D PDF | Board-to-Board | 18 | With | Kinked Solder Tails | Polarization | 1 A |
| 1-338069-8 | Product Drawing 3D PDF | Board-to-Board | 18 | Without | - | Polarization | 1.5 A |
| 215079-8 | Product Drawing 3D PDF | Board-to-Board, Wire-to-Board | 8 | With | Kinked Solder Tails | - | 1 A |
| 2-215079-0 | Product Drawing 3D PDF | Wire-to-Board, Board-to-Board | 20 | With | Kinked Solder Tails | - | 1 A |
| 2-338068-0 | Product Drawing 3D PDF | Board-to-Board | 20 | With | Kinked Solder Tails | Polarization | 1 A |
| 8-215079-6 | Product Drawing 3D PDF | Wire-to-Board, Board-to-Board | 16 | With | Kinked Solder Tails | - | 1 A |
| 7-338069-6 | Product Drawing 3D PDF | Board-to-Board | 6 | Without | - | Polarization | 1.5 A |
| 7-338069-8 | Product Drawing 3D PDF | Board-to-Board | 8 | Without | - | Polarization | 1.5 A |
| 1-215079-0 | Product Drawing 3D PDF | Wire-to-Board, Board-to-Board | 10 | With | Kinked Solder Tails | - | 1 A |
| 1-215079-4 | Product Drawing 3D PDF | Board-to-Board | 14 | With | Kinked Solder Tails | - | 1 A |
| 1-215079-6 | Product Drawing 3D PDF | Board-to-Board, Wire-to-Board | 16 | With | Kinked Solder Tails | - | 1 A |
| 1-338068-4 | Product Drawing 3D PDF | Board-to-Board | 14 | With | Kinked Solder Tails | Polarization | 1 A |
| 2-100411-0 | Product Drawing 3D PDF | Board-to-Board | 20 | Without | - | Polarization | 1.5 A |
| 1-338068-0 | Product Drawing 3D PDF | Board-to-Board | 10 | With | Kinked Solder Tails | Polarization | 1 A |
| 1-338069-0 | Product Drawing 3D PDF | Board-to-Board | 10 | Without | - | Polarization | 1.5 A |
| 1-338069-6 | Product Drawing 3D PDF | Board-to-Board | 16 | Without | - | Polarization | 1.5 A |
| 1-338069-4 | Product Drawing 3D PDF | Board-to-Board | 14 | Without | - | Polarization | 1.5 A |
| 338068-8 | Product Drawing 3D PDF | Board-to-Board | 8 | With | Kinked Solder Tails | Polarization | 1 A |
| 338069-4 | Product Drawing 3D PDF | Board-to-Board | 4 | Without | - | Polarization | 1.5 A |
| 338069-6 | Product Drawing 3D PDF | Board-to-Board | 6 | Without | - | Polarization | 1.5 A |
| 188275-4 | Product Drawing 3D PDF | Board-to-Board | 4 | Without | - | Polarization | 1.5 A |
| 188275-6 | Product Drawing 3D PDF | Board-to-Board | 6 | Without | - | Polarization | 1.5 A |
| 2-338069-0 | Product Drawing 3D PDF | Board-to-Board | 20 | Without | - | Polarization | 1.5 A |
| 2-338069-4 | Product Drawing 3D PDF | Board-to-Board | 24 | Without | - | Polarization | 1.5 A |
| 1-188275-0 | Product Drawing 3D PDF | Board-to-Board | 10 | Without | - | Polarization | 1.5 A |
| 1-188275-2 | Product Drawing 3D PDF | Board-to-Board | 12 | Without | - | Polarization | 1.5 A |
| 1-188275-4 | Product Drawing 3D PDF | Board-to-Board | 14 | Without | - | Polarization | 1.5 A |
| 1-188275-8 | Product Drawing 3D PDF | Board-to-Board | 18 | Without | - | Polarization | 1.5 A |
| 338068-6 | Product Drawing 3D PDF | Board-to-Board | 6 | With | Kinked Solder Tails | Polarization | 1 A |
| 338069-8 | Product Drawing 3D PDF | Board-to-Board | 8 | Without | - | Polarization | 1.5 A |
| 8-188275-4 | Product Drawing 3D PDF | Board-to-Board | 14 | Without | - | Polarization | 1.5 A |
| 8-188275-8 | Product Drawing 3D PDF | Board-to-Board | 18 | Without | - | Polarization | 1.5 A |
| 8-215079-2 | Product Drawing 3D PDF | Board-to-Board, Wire-to-Board | 12 | With | Kinked Solder Tails | - | 1 A |
| 8-215079-8 | Product Drawing 3D PDF | Board-to-Board | 18 | With | Kinked Solder Tails | - | 1 A |
| 8-338069-2 | Product Drawing 3D PDF | Board-to-Board | 12 | Without | - | Polarization | 1.5 A |
| 8-338069-4 | Product Drawing 3D PDF | Board-to-Board | 14 | Without | - | Polarization | 1.5 A |
| 8-338069-6 | Product Drawing 3D PDF | Board-to-Board | 16 | Without | - | Polarization | 1.5 A |
| 9-215079-0 | Product Drawing 3D PDF | Wire-to-Board, Board-to-Board | 20 | With | Kinked Solder Tails | - | 1 A |
| 9-338069-0 | Product Drawing 3D PDF | Board-to-Board | 20 | Without | - | Polarization | 1.5 A |
| 9-338069-4 | Product Drawing 3D PDF | Board-to-Board | 24 | Without | - | Polarization | 1.5 A |