Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Ribbon Cable Connector Header Type
Pin Header, Shrouded
-
Ribbon Cable Connector Type
Female-on-Board
-
Connector Product Type
Connector Assembly
-
Connector System
Board-to-Board, Wire-to-Board
-
Connector & Housing Type
Receptacle
-
Connector & Contact Terminates To
Printed Circuit Board
Configuration Features
-
Number of Positions
4, 6, 8, 10, 12, 14, 16, 18, 20
-
PCB Mount Orientation
Vertical
Electrical Characteristics
-
Insulation Resistance (MΩ)
1000
-
Operating Voltage (VDC)
100
-
Operating Voltage (VAC)
100
Body Features
-
Primary Product Color
Black
-
Daisy Chain
Without
-
Connector Profile
Low, Standard
Contact Features
-
Contact Type
Pin, Socket
-
PCB Contact Termination Area Plating Material
Tin
-
Contact Base Material
Copper Alloy, Tin Brass
-
Contact Mating Area Plating Material
Tin (Sn)
-
Contact Shape & Form
Dual Beam
-
Contact Mating Area Plating Material Thickness
.003 – .005 µm [ .118 – .196 µin ]
-
Contact Underplating Material
Nickel
-
Contact Current Rating (Max) (A)
.95, 1.4
Termination Features
-
Termination Post & Tail Length (mm)
3.1, 5.3
-
Termination Post & Tail Length (in)
.122, .208
-
Termination Method to PCB
Surface Mount
Mechanical Attachment
-
PCB Mount Alignment
With, Without
-
Mating Alignment
With, Without
-
Panel Mount Feature
Without
-
PCB Mount Retention
With, Without
-
PCB Mount Retention Type
Kinked
-
Mating Alignment Type
Polarization
-
Mating Retention
Without
-
Mating Retention Type
Locking Latch
Housing Features
-
Housing Material
PA 4.6, PA 4.6 GF, Polyester, Polyester GF
-
Mating Entry Location
Top
-
Centerline (Pitch)
1.27 mm [ .05 in ]
Dimensions
-
Connector Length (mm)
7.1, 9.7, 12.2, 14.7, 17.3, 19.71, 19.8, 22.25, 22.4, 24.79, 24.9, 27.33, 27.4, 30
-
Connector Length (in)
.28, .38, .381, .382, .48, .578, .681, .775, .779, .875, .881, .976, .98, 1.07, 1.076, 1.18, 1.181
-
Connector Height (mm)
4, 5.3, 6.9
-
Connector Height (in)
.16, .21, .27
-
PCB Thickness (Recommended)
1.6 mm [ .062 in ]
Usage Conditions
-
Housing Temperature Rating
Standard
-
Operating Temperature Range (°C)
-30 – 85, -40 – 105
-
Operating Temperature Range (°F)
-30 – 85
Operation/Application
-
Circuit Application
Signal
Industry Standards
-
Compatible With Approved Standards Products
UL E28476
-
UL Flammability Rating
UL 94V-0
-
UL Rating
Recognized
Packaging Features
-
Packaging Method
Reel
-
Packaging Quantity
900, 2500
Reference Number
-
TE Internal Number
CAT-M5833-F3492B