This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Our Raychem MVFT Medium Voltage Fusion Tape is designed to combine the integrity of a silicone polymer with the versatility of a wraparound product. The fusion tape is quick and easy to install. Upon application the tape amalgamates the overlapped layers together, producing a complete seal. A single layer of fusion tape, two-thirds overlapped, will provide AC voltage withstand (flashover protection) to at least 15 kV increasing to 35 kV if a second layer is applied.

Although the Medium Voltage Fusion Tape will stick to itself and other insulating materials, it will not adhere to metal or porcelain, allowing easy removal for maintenance.

The fusion tape offers a simple and effective solution to the problems of retrofit insulation of busbars, particularly where existing equipment cannot be dismantled. It can be used for indoor and outdoor applications and is easily installed over a wide variety of shapes including complex connections.

bar

Key Features

  • Compatible with all TE’s Raychem MV insulation enhancement system
  • Suitable for indoor and outdoor applications
  • Non-tracking properties
  • Continuous operating temperature up to 90°C
bar
bar
  1. How to Install TE's Raychem MVFT

Watch our video to learn more about how to install our Medium Voltage Fusion Tape (MVFT)

bar
FAQ

Frequently Asked Questions

Question: Is TE's Raychem MVFT Medium Voltage Fusion Tape for conductors insulation part of the installation training schedule from TE?

Answer: Yes, our Medium Voltage Fusion Tape is part of our Wildlife and Asset Protection Solutions training schedule. Learn more on TE.com/trainingcenter.

 

Question: What are the main advantages of the Medium Voltage Fusion Tape?

Answer: Our Raychem Medium Voltage Fusion Tape is easy to install over a wide variety of shapes including complex connections to provide protection against accidental discharge. In addition, it is simple to remove in case of maintenance since it doesn't adhere to the busbars or hardware.

 

Question: What is the Medium Voltage Fusion Tape made of?

Answer: Our Medium Voltage Fusion Tape is made of a specially formulated self amalgamating silicone rubber. When applied to itself, the material/tape lightly adheres and over time will fuse together forming a solid piece of insulation material.

 

Question: How does the Medium Voltage Fusion Tape contribute to grid reliability?

Answer: Our Medium Voltage Fusion Tape is providing insulation enhancements and protection against accidentally induced discharge, which improves your power grid reliability.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Installation Technology  Cold Applied

Electrical Characteristics

  • Voltage Class (kV) ≤ 36 | ≤ 35

Body Features

  • Primary Product Material  Silicone

  • Primary Product Color  Gray | Red

Dimensions

  • Product Width  50 mm [ 2 in ]

Usage Conditions

  • Operating Temperature Range (°C) -40 – 90

  • Operating Temperature Range  -40 – 90 °C [ -40 – 194 °F ]

Product Availability

  • Product Availability  Worldwide

Reference Number

  • TE Internal Number CAT-MVFT

Related Materials

Datasheets & Catalog Pages