Product | TE Part # | Documents | Product Availability | Installation Instruction | Voltage Class | Joints & Splice Product Type | Compatible Conductor Range | Compatible Insulation Diameter Range | Compatible Conductor Diameter Range | Sheath Outside Diameter | EU RoHS Compliance | EU ELV Compliance |
---|
| 124108-005 | Product Drawing
| Europe, Middle East & Africa | German | ≤ 36 kV | Inline Joint | - | 31.1 – 39.6 mm | 13.9 – 21.6 mm | 38 – 53 mm | Not Compliant | Not Compliant |
| 124108-046 | Product Drawing
| Americas | Spanish | ≤ 36 kV | Inline Joint | - | 31.1 – 39.6 mm | 13.9 – 21.6 mm | 38 – 53 mm | Not Compliant | Not Compliant |
| C44894-005 | Product Drawing
| Europe, Middle East & Africa | German | ≤ 24 kV | Inline Joint | - | 20.2 – 29.5 mm | 7.2 – 15 mm | 28 – 41 mm | Not Compliant | Compliant with Exemptions |
| CS0450-011 | Product Drawing
| China, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa, Americas | English | ≤ 24 kV | Inline Joint | - | 49.4 – 53.2 mm | 38.5 – 39.2 mm | 64 – 67 mm | Compliant | Compliant |
| 126738-011 | Product Drawing
| China, Asia, Europe, Middle East & Africa, Australia, New Zealand & Pacific Islands, Americas | English | ≤ 17.5 kV | Inline Joint | - | 28.4 – 36.8 mm | 17.8 – 24.6 mm | 35 – 50 mm | Not Compliant | Compliant with Exemptions |
| 233200-011 | Product Drawing
| China, Asia, Europe, Middle East & Africa, Australia, New Zealand & Pacific Islands, Americas | English | ≤ 12 kV | Inline Joint | - | 17.6 – 24.3 mm | 8.7 – 15 mm | 25 – 38 mm | Compliant with Exemptions | Compliant with Exemptions |
| 743209-044 | Product Drawing
| Americas | Spanish | ≤ 24 kV | Inline Joint | - | 23 – 33.6 mm | 10.3 – 19.2 mm | 30 – 43 mm | Not Compliant | Compliant |
| C44894-011 | Product Drawing
| China, Asia, Europe, Middle East & Africa, Australia, New Zealand & Pacific Islands, Americas | English | ≤ 24 kV | Inline Joint | - | 20.2 – 29.5 mm | 7.2 – 15 mm | 28 – 41 mm | Not Compliant | Compliant with Exemptions |
| 124108-000 | Product Drawing
| China, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa, Americas | English | ≤ 36 kV | Inline Joint | - | 31.1 – 39.6 mm | 13.9 – 21.6 mm | 38 – 53 mm | Not Compliant | Not Compliant |
| A29218-011 | Product Drawing
| China, Asia, Europe, Middle East & Africa, Australia, New Zealand & Pacific Islands, Americas | English | ≤ 36 kV | Inline Joint | - | 26.2 – 34.5 mm | 8.7 – 15 mm | 34 – 44 mm | Not Compliant | Not Compliant |
| CR6798-023 | Product Drawing
| Australia, New Zealand & Pacific Islands | English | ≤ 12 kV | Inline Joint | - | 39.5 – 42.6 mm | 32 – 33.8 mm | 52 – 57 mm | Not Compliant | Compliant with Exemptions |
| CS0450-005 | Product Drawing
| Europe, Middle East & Africa | German | ≤ 24 kV | Inline Joint | - | 49.4 – 53.2 mm | 38.5 – 39.2 mm | 64 – 67 mm | Compliant | Compliant |
| 354771-000 | Product Drawing
| China, Asia, Europe, Middle East & Africa, Australia, New Zealand & Pacific Islands, Americas | English | ≤ 17.5 kV | Inline Joint | 1/0 – 4/0 AWG/kcmil | 17.6 – 24 mm | 7.2 – 12 mm | 24 – 38 mm | Not Compliant | Compliant with Exemptions |
| 495780-005 | Product Drawing
| Europe, Middle East & Africa | German | ≤ 36 kV | Inline Joint | - | 24 – 30 mm | 6 – 12 mm | 32 – 43 mm | Not Compliant | Not Compliant |
| 495780-011 | Product Drawing
| China, Asia, Europe, Middle East & Africa, Australia, New Zealand & Pacific Islands, Americas | English | ≤ 36 kV | Inline Joint | - | 24 – 30 mm | 6 – 12 mm | 32 – 43 mm | Not Compliant | Not Compliant |
| 743209-005 | Product Drawing
| Europe, Middle East & Africa | German | ≤ 24 kV | Inline Joint | - | 23 – 33.6 mm | 10.3 – 19.2 mm | 30 – 43 mm | Not Compliant | Compliant |
| A29218-005 | Product Drawing
| Europe, Middle East & Africa | German | ≤ 36 kV | Inline Joint | - | 26.2 – 34.5 mm | 8.7 – 15 mm | 34 – 44 mm | Not Compliant | Not Compliant |
| CS0455-005 | Product Drawing
| Europe, Middle East & Africa | German | ≤ 36 kV | Inline Joint | - | 55.7 – 58.8 mm | 38.5 – 39.2 mm | 69 – 73 mm | Not Compliant | Not Compliant |
| C44894-044 | Product Drawing
| Americas | Spanish | ≤ 24 kV | Inline Joint | - | 20.2 – 29.5 mm | 7.2 – 15 mm | 28 – 41 mm | Not Compliant | Compliant with Exemptions |
| CB9317-005 | Product Drawing
| Europe, Middle East & Africa | German | ≤ 36 kV | Inline Joint | - | 45.8 – 50.5 mm | 29 – 32.5 mm | 55 – 68 mm | Compliant with Exemptions | Compliant with Exemptions |
| CB9319-003 | Product Drawing
| Europe, Middle East & Africa | Dutch | ≤ 12 kV | Inline Joint | - | 37.5 – 40 mm | 29 – 32.5 mm | 47 – 54 mm | Not Compliant | Compliant with Exemptions |
| 124108-007 | Product Drawing
| Europe, Middle East & Africa | Italian | ≤ 36 kV | Inline Joint | - | 31.1 – 39.6 mm | 13.9 – 21.6 mm | 38 – 53 mm | Not Compliant | Not Compliant |
| CB9317-000 | Product Drawing
| China, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa, Americas | English | ≤ 36 kV | Inline Joint | - | 45.8 – 50.5 mm | 29 – 32.5 mm | 55 – 68 mm | Compliant with Exemptions | Compliant with Exemptions |
| 126738-018 | Product Drawing
| Europe, Middle East & Africa | Dutch, Flemish, French | ≤ 17.5 kV | Inline Joint | - | 28.4 – 36.8 mm | 17.8 – 24.6 mm | 35 – 50 mm | Not Compliant | Compliant with Exemptions |
| 233200-005 | Product Drawing
| Europe, Middle East & Africa | German | ≤ 12 kV | Inline Joint | - | 17.6 – 24.3 mm | 8.7 – 15 mm | 25 – 38 mm | Compliant with Exemptions | Compliant with Exemptions |
| CR8588-000 | Product Drawing
| China, Asia, Europe, Middle East & Africa, Australia, New Zealand & Pacific Islands, Americas | English | ≤ 12 kV | Inline Joint | - | 45 – 47.6 mm | 38.5 – 39.2 mm | 59 – 64 mm | Not Compliant | Compliant with Exemptions |
| A29218-007 | Product Drawing
| Europe, Middle East & Africa | Italian | ≤ 36 kV | Inline Joint | - | 26.2 – 34.5 mm | 8.7 – 15 mm | 34 – 44 mm | Not Compliant | Not Compliant |
| CA7352-005 | Product Drawing
| Europe, Middle East & Africa | German | ≤ 24 kV | Repair Joint | - | 37.2 – 41.6 mm | 25.5 – 27.6 mm | 48 – 54 mm | Not Compliant | Compliant with Exemptions |
| CB9317-011 | Product Drawing
| China, Asia, Europe, Middle East & Africa, Australia, New Zealand & Pacific Islands, Americas | English | ≤ 36 kV | Inline Joint | - | 45.8 – 50.5 mm | 29 – 32.5 mm | 55 – 68 mm | Compliant with Exemptions | Compliant with Exemptions |
| 473477-011 | Product Drawing
| China, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa, Americas | English | ≤ 17.5 kV | Inline Joint | - | 22 – 31.6 mm | 11 – 19.2 mm | 28 – 44 mm | Not Compliant | Compliant with Exemptions |
| CS0650-000 | Product Drawing
| China, Asia, Europe, Middle East & Africa, Australia, New Zealand & Pacific Islands, Americas | English | ≤ 36 kV | Inline Joint | - | 50.1 – 53.4 mm | 32 – 33.8 mm | 62 – 66 mm | Not Compliant | Not Compliant |
| CA7352-000 | Product Drawing
| China, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa, Americas | English | ≤ 24 kV | Repair Joint | - | 37.2 – 41.6 mm | 25.5 – 27.6 mm | 48 – 54 mm | Not Compliant | Compliant with Exemptions |
| CA7354-005 | Product Drawing
| Europe, Middle East & Africa | German | ≤ 12 kV | Inline Joint | - | 33.8 – 37.2 mm | 25.5 – 27.6 mm | 44 – 50 mm | Not Compliant | Compliant with Exemptions |
| CR6797-011 | Product Drawing
| China, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa, Americas | English | ≤ 24 kV | Inline Joint | - | 44.8 – 46.9 mm | 32 – 33.8 mm | 58 – 61 mm | Not Compliant | Compliant with Exemptions |
| CS0650-011 | Product Drawing
| China, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa, Americas | English | ≤ 36 kV | Inline Joint | - | 50.1 – 53.4 mm | 32 – 33.8 mm | 62 – 66 mm | Not Compliant | Not Compliant |
| CR6797-005 | Product Drawing
| Europe, Middle East & Africa | German | ≤ 24 kV | Inline Joint | - | 44.8 – 46.9 mm | 32 – 33.8 mm | 58 – 61 mm | Not Compliant | Compliant with Exemptions |
| 691269-011 | Product Drawing
| China, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa, Americas | English | ≤ 12 kV | Inline Joint | - | 17.6 – 29.4 mm | 10.3 – 19.2 mm | 26 – 40 mm | Compliant with Exemptions | Compliant with Exemptions |
| A26347-011 | Product Drawing
| China, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa, Americas | English | ≤ 17.5 kV | Inline Joint | - | 19.9 – 27.5 mm | 8.7 – 15 mm | 28 – 39 mm | Not Compliant | Compliant with Exemptions |
| CA7110-005 | Product Drawing
| Europe, Middle East & Africa | German | ≤ 24 kV | Inline Joint | - | 25 – 35.5 mm | 12.9 – 21.6 mm | 33 – 48 mm | Compliant with Exemptions | Compliant with Exemptions |
| CB9319-011 | Product Drawing
| China, Asia, Europe, Middle East & Africa, Australia, New Zealand & Pacific Islands, Americas | English | ≤ 12 kV | Inline Joint | - | 37.5 – 40 mm | 29 – 32.5 mm | 47 – 54 mm | Not Compliant | Compliant with Exemptions |
| 743209-014 | Product Drawing
| Europe, Middle East & Africa | Hungarian | ≤ 24 kV | Inline Joint | - | 23 – 33.6 mm | 10.3 – 19.2 mm | 30 – 43 mm | Not Compliant | Compliant |
| CS0450-018 | Product Drawing
| Europe, Middle East & Africa | Dutch, Flemish, French | ≤ 24 kV | Medium Voltage Size Transition Joint | - | 49.4 – 53.2 mm | 38.5 – 39.2 mm | 64 – 67 mm | Compliant | Compliant |
| 354771-011 | Product Drawing
| China, Asia, Europe, Middle East & Africa, Australia, New Zealand & Pacific Islands, Americas | English | ≤ 17.5 kV | Inline Joint | 1/0 – 4/0 AWG/kcmil | 17.6 – 24 mm | 7.2 – 12 mm | 24 – 38 mm | Not Compliant | Compliant with Exemptions |
| 495780-000 | Product Drawing
| China, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa, Americas | English | ≤ 36 kV | Inline Joint | - | 24 – 30 mm | 6 – 12 mm | 32 – 43 mm | Not Compliant | Not Compliant |
| 743209-011 | Product Drawing
| China, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa, Americas | English | ≤ 24 kV | Inline Joint | - | 23 – 33.6 mm | 10.3 – 19.2 mm | 30 – 43 mm | Not Compliant | Compliant |
| 495780-018 | Product Drawing
| Europe, Middle East & Africa | Dutch, Flemish, French | ≤ 36 kV | Inline Joint | - | 24 – 30 mm | 6 – 12 mm | 32 – 43 mm | Not Compliant | Not Compliant |
| D16648-011 | Product Drawing
| China, Asia, Europe, Middle East & Africa, Australia, New Zealand & Pacific Islands, Americas | English | ≤ 36 kV | Inline Joint | - | 40.1 – 46.6 mm | 25.5 – 29.2 mm | 52 – 60 mm | Compliant with Exemptions | Compliant with Exemptions |
| 124108-011 | Product Drawing
| China, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa, Americas | English | ≤ 36 kV | Inline Joint | - | 31.1 – 39.6 mm | 13.9 – 21.6 mm | 38 – 53 mm | Not Compliant | Not Compliant |
| 473477-046 | Product Drawing
| Americas | Spanish | ≤ 17.5 kV | Inline Joint | - | 22 – 31.6 mm | 11 – 19.2 mm | 28 – 44 mm | Not Compliant | Compliant with Exemptions |
| 743209-007 | Product Drawing
| Europe, Middle East & Africa | Italian | ≤ 24 kV | Inline Joint | - | 23 – 33.6 mm | 10.3 – 19.2 mm | 30 – 43 mm | Not Compliant | Compliant |