This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Our Raychem OHVT-G Dry Type High Voltage Outdoor Termination is compatible with polymeric insulated cables independent of the manufacturer and can be adapted with respect to grounding required for various cable constructions.  

Our Raychem OHVT-G Dry Type High Voltage Outdoor Termination is compatible with polymeric insulated cables independent of the manufacturer and can be adapted with respect to grounding required for various cable constructions. Our OHVT-G Dry Type High Voltage Outdoor Termination is compatible with polymeric insulated cables independent of the manufacturer and can be adapted with respect to grounding required for various cable constructions. Composite housings with different creepage lengths are available and cover all pollution levels. The OHVT-G is designed according to the following standards: IEC-60840, IEC-60815, IEEE-48, IEEE-1313.

 

The installation of our Raychem OHVT-G must be done by a trained installer equipped with conventional tools. 

 

The pressure-tight composite housing is made of a glass fiber reinforced (GFR) resin tube with silicone rubber sheds molded to the tube. The metal fitted associated with the termination consists of a corrosion-free alloy. The cable lug is available both in crimp and shear-off bolt versions. It is suitable for all common conductors made of aluminium or copper. The interface between the stress cone, cable insulation and inner housing will be filled from the top with our specially formulated and fast curing gel Rayfil.

The advantage of a Dry-type Termination over a conventional oil-filled type is that the Rayfil gel filling cures over a time period causing no leakages.

gray bar

Key Features

  • Pressure-tight and lightweight composite housing
  • Prefabricated and factory tested silicone rubber stress cone
  • No special tools or glue required to install the termination
  • No leakages risk with our Rayfil Gel filling
  • Ready for usage after installation
  • Type and Routine tested according to IEC 60840 standards
  • No additional training required - similar design as standard OHVT-C
gray bar
  1. TE's Raychem OHVT-G Installation Video (English)

Our Raychem OHVT-G Gel-Filled Outdoor Terminations come with a Rayfil gel filling which provides a reliable leak prevention as it cures quickly and is ready for operation right after installation. They are compatible with polymeric insulated cables, independent of the manufacturer. Watch our video to see how to install our OHVT-G Terminations up to 245 kV.

gray bar
gray bar
gray bar
FAQ

Frequently Asked Questions

Question: With what type of cable are TE’s Raychem OHVT-G Dry Type High Voltage Outdoor Termination compatible?

Answer: Our Raychem Dry Type High Voltage Outdoor Termination are designed to be compatible with polymeric insulated cables independent of the manufacturer and can be adapted with respect to grounding required for various cable constructions.

 

Click here to read more about High Voltage Terminations FAQs

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Shelf Life  2 Years

  • Installation Technology  Cold Applied

  • Installation Technology  Cold Applied

  • Cable Shield Style  Adaptable

  • Power Component Options  Mechanical Connectors Included

Configuration Features

  • Number of Cores  1

Electrical Characteristics

  • Voltage Class (kV) ≤ 170, ≤ 72

Body Features

  • Insulation Material  Polymeric, XLPE

Dimensions

  • Compatible Cable Cross-Section Range (mm²) 95 – 2500

  • Compatible Insulation Diameter Range (mm) 34 – 108

  • Sheath Outside Diameter  110 mm [ 4.33 in ]

Industry Standards

  • Pollution Level (IEC 60815)  I, II, III, IV

Packaging Features

  • Packaging Quantity  1

Reference Number

  • TE Internal Number CAT-OHVT-G

Related Materials