Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
Mechanical Attachment
-
Wire Insulation Support
With
Body Features
-
Product Weight (g)
.612, .945, .977
Industry Standards
-
Government Qualified Terminal
No
Packaging Features
-
Packaging Quantity
5000, 1000
-
Packaging Method
Reel, Loose Piece
Product Type Features
-
Ring Terminal Product Type
Hook Tongue Terminal
-
Stud Size
M3.5,
-
Sealable
No
-
Wire Insulation Support Retention Type
Insulation Support
Contact Features
-
Barrel Type
Closed
-
Terminal Orientation
Straight
-
Terminal Plating Material
Tin
Dimensions
-
Wire Size (AWG)
22 – 16, 16 – 14
-
Wire Size (mm²)
1.25 – 2, 1.04 – 2.62, .26 – 1.65
-
Wire Size (CMA)
509 – 3260, 2050 – 5180
-
Stud Diameter (mm)
3.51, 5, 4.17
-
Stud Diameter (in)
.197, .138, .164
-
Tongue Thickness
.79 mm [ .031 in ]
-
Product Length (mm)
21.82, 19.05
-
Product Length (in)
.86, .859, .75
-
Compatible Insulation Diameter (Max) (mm)
3.56, 4.32
-
Compatible Insulation Diameter (Max) (in)
.14, .17
-
Compatible Insulation Diameter Range (mm)
2.67 – 3.56, 2.92 – 4.31
-
Compatible Insulation Diameter Range (in)
.115 – .17, .105 – .14
Usage Conditions
-
Insulation Option
Partially Insulated
Operation/Application
-
Compatible With Wire Base Material
Copper
-
Compatible With Wire Plating Material
Tin
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-P592-H763