Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Terminal Features
Wire Stop
-
Insertion Force
Low
Configuration Features
-
Connection Capacity
Single
Electrical Characteristics
Body Features
-
Insulation Material
Nylon
Contact Features
-
Quick Disconnect Terminal Type
Receptacle
-
Mating Tab Width
2.79 mm [ .11 in ]
-
Mating Tab Thickness (mm)
.41, .51, .8
-
Mating Tab Thickness (in)
.016, .02, .032
-
Terminal Orientation
Straight
-
Contact Base Material
Brass
-
Terminal Plating Material
Pre-Tin
-
Crimp Type
Compression Crimp
-
Barrel Type
Closed
Termination Features
-
Product Terminates To
Wire & Cable
Mechanical Attachment
-
Wire Insulation Support
With
Dimensions
-
Compatible Insulation Diameter Range (mm)
2.08, 3.43, 4.32
-
Compatible Insulation Diameter Range (in)
.082, .135, .17
-
Terminal Material Thickness
.41 mm [ .016 in ]
-
Product Length (mm)
17.81, 20.36
-
Product Length (in)
.7, .8
-
Wire Size (AWG)
22 – 18, 26 – 24, 16 – 14
-
Wire Size (mm²)
.12 – .20, .26 – .96, 1.04 – 2.62
-
Wire Size (CMA)
509 – 1900, 2050 – 5180, 238 – 475
Usage Conditions
-
Insulation Option
Partially Insulated
Industry Standards
-
Compatible With Agency/Standards Products
CSA, RU (UL Component Program)
Packaging Features
-
Packaging Quantity
1000
-
Packaging Method
Loose Piece
Other
-
Barrel Color
Blue, Red, Yellow
Reference Number
-
TE Internal Number
CAT-P592-L9505