Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
Mechanical Attachment
-
Wire Insulation Support
With
Product Type Features
-
Terminal Features
Sheared
-
Stud Size
M3.5, M3,
-
Sealable
No
-
Wire Insulation Support Retention Type
Non-Insulation Support, Insulation Support
Contact Features
-
Military Part Class
Class I
-
Spade Terminal Type
Rectangular Tongue Terminal
-
Barrel Type
Closed
-
Terminal Orientation
Straight
-
Terminal Plating Material
Tin
Body Features
-
Product Weight (g)
.797, 1.055, 1.164, 1.003, 1.201, 2.56, 1.354, 2.489, .895, 2.556, 2.453, 2.697, 2.36, .663, 1.178, 2.431, 2.003, 2.213, .793, .921, 1.152, 2.608, 1.177, 1.156, 2.666
-
Insulation Sleeve Color
Blue, Red
-
Stripe Color
Blue, Red
Industry Standards
-
Government Qualified Terminal
No, Yes
Packaging Features
-
Packaging Quantity
100, 1000, 500, 2500
-
Packaging Method
Box, Tape Mounted, Loose Piece
Dimensions
-
Wire Size (AWG)
22, 12 – 10, 16, 22 – 16, 16 – 14
-
Wire Size (mm²)
3 – 6, 2.62 – 6.64, .3 – 1.42, 1.04 – 2.62, 3 – 5.2, .326 – 1.31, 1.25 – 2
-
Wire Size (CMA)
5180 – 13100, 509 – 3260, 2050 – 5180
-
Stud Diameter (mm)
2.36, 3.02, 4.82, 4.34, 8.12, 3.73, 3.35, 3.68, 3.51, 4.17
-
Stud Diameter (in)
.171, .138, .119, .164, .19, .145, .132, .093, .147
-
Tongue Thickness (mm)
1.02, .84, .79
-
Tongue Thickness (in)
.04, .033, .031
-
Product Length (mm)
21.5, 20.22, 30.56, 21.72, 23.88, 26.47, 21.74, 24.23, 32.54, 28.17, 23.9, 34.52, 25.78, 18.47, 31.7, 25.81, 22.7, 27.56, 21.48
-
Product Length (in)
.94, 1.042, .679, .893, .855, 1.281, .86, 1.359, 1.203, .954, .796, .856, .727, .846, .939, 1.016, 1.015, 1.109, 1.247, 1.085
-
Compatible Insulation Diameter (Max) (mm)
3.18, 3.81, 5.84, 3.56, 4.32
-
Compatible Insulation Diameter (Max) (in)
.17, .14, .125, .23, .15
-
Compatible Insulation Diameter Range (mm)
2.67 – 3.56, 2.67 – 3.81, 2.92 – 4.31, 3.81 – 5.84, 2.03 – 3.18
-
Compatible Insulation Diameter Range (in)
.105 – .15, .08 – .125, .15 – .23, .115 – .17, .105 – .14
Usage Conditions
-
Insulation Option
Partially Insulated
-
Operating Temperature Range
-40 – 105 °C [ -40 – 221 °F ]
Operation/Application
-
Compatible With Wire Base Material
Copper
-
Compatible With Wire Plating Material
Tin
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-P592-R2456