Product | TE Part # | Documents | Wire Size | Wire Size | Wire Size | Stud Size | Stud Diameter | Tongue Thickness | Product Length | Compatible With Discrete Wire Type | Compatible Insulation Diameter (Max) | Compatible Insulation Diameter Range | Packaging Method |
---|
| 52929 | Product Drawing 3D PDF | 22 – 16 AWG | .26 – 1.65 mm² | 509 – 3260 CMA | M3.5 | 3.56 mm | .79 mm | 20.3 mm | - | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |
| 52936 | Product Drawing 3D PDF | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #8, M4 | 4.17 mm | .79 mm | 21.8 mm | - | 4.32 mm | 2.92 – 4.31 mm | Loose Piece |
| 52931-3 | Product Drawing 3D PDF | 22 – 16 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #10 | 4.82 mm | .79 mm | 23.1 mm | - | 3.56 mm | 2.67 – 3.56 mm | Tape Mounted |
| 1-52929-0 | Product Drawing 3D PDF | 22 – 16 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #6, M3.5 | 3.56 mm | .79 mm | 16.9 mm | - | 3.18 mm | 2.03 – 3.18 mm | Tape Mounted |
| 52928 | Product Drawing 3D PDF | 22 – 16 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #5, M3 | 3.18 mm | .84 mm | 20.3 mm | - | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |
| 52924 | Product Drawing 3D PDF | 26 – 22 AWG | .12 – .4 mm² | 202 – 810 CMA | #6, M3.5 | 3.51 mm | .5 mm | 17.2 mm | - | 2.08 mm | 1.27 – 2.08 mm | Loose Piece |
| 52929-1 | Product Drawing 3D PDF | 22 – 16 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #6, M3.5 | 3.56 mm | .79 mm | 20.3 mm | - | 3.18 mm | 2.03 – 3.18 mm | Tape Mounted |
| 52930 | Product Drawing 3D PDF | 22 – 16 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #8, M4 | 4.17 mm | .79 mm | 21.8 mm | - | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |
| 52931-1 | Product Drawing 3D PDF | 22 – 16 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #10 | 4.82 mm | .79 mm | 23.1 mm | - | 3.18 mm | 2.03 – 3.18 mm | Tape Mounted |
| 52937 | Product Drawing 3D PDF | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #10 | 4.82 mm | .79 mm | 23.1 mm | - | 4.32 mm | 2.92 – 4.31 mm | Loose Piece |
| 52937-1 | Product Drawing 3D PDF | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #10 | 4.82 mm | .79 mm | 23.06 mm | - | 4.32 mm | 2.92 – 4.31 mm | Tape Mounted |
| 52937-3 | Product Drawing 3D PDF | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #10 | 4.82 mm | .79 mm | 23.06 mm | Solid, Stranded | 4.62 mm | 2.92 – 4.62 mm | Tape Mounted |
| 52939 | Product Drawing 3D PDF | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | M6 | 6.35 mm | .79 mm | 26.2 mm | - | 4.32 mm | 2.92 – 4.31 mm | Loose Piece |
| 52927-1 | Product Drawing 3D PDF | 22 – 16 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #4, M2.5 | 2.84 mm | .79 mm | 20.3 mm | - | 3.18 mm | 2.03 – 3.18 mm | Tape Mounted |
| 52930-3 | Product Drawing 3D PDF | 22 – 16 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #8, M4 | 4.17 mm | .79 mm | 21.84 mm | - | 3.56 mm | 2.67 – 3.56 mm | Tape Mounted |
| 52931 | Product Drawing 3D PDF | 22 – 16 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #10 | 4.82 mm | .79 mm | 23.1 mm | - | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |
| 52933 | Product Drawing 3D PDF | 22 – 16 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | M6 | 6.35 mm | .79 mm | 26.2 mm | - | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |
| 52934-1 | Product Drawing 3D PDF | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #5, M3 | 3.18 mm | .79 mm | 20.3 mm | - | 4.32 mm | 2.92 – 4.31 mm | Tape Mounted |
| 52935-3 | Product Drawing 3D PDF | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #6, M3.5 | 3.56 mm | .79 mm | 20.3 mm | - | 4.62 mm | 2.92 – 4.62 mm | Tape Mounted |
| 52936-1 | Product Drawing 3D PDF | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #8, M4 | 4.17 mm | .79 mm | 21.84 mm | - | 4.32 mm | 2.92 – 4.31 mm | Tape Mounted |
| 52943-1 | Product Drawing 3D PDF | 12 – 10 AWG | 3 – 6 mm² | 5180 – 13100 CMA | #10 | 4.82 mm | .99 mm | 27.94 mm | - | 6.35 mm | 3.81 – 6.35 mm | Tape Mounted |
| 52930-1 | Product Drawing 3D PDF | 22 – 16 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #8, M4 | 4.17 mm | .79 mm | 21.84 mm | - | 3.18 mm | 2.03 – 3.18 mm | Tape Mounted |
| 55768-1 | Product Drawing 3D PDF | 22 – 16 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #8, M4 | 4.17 mm | .79 mm | 25.2 mm | - | 3.56 mm | 2.67 – 3.56 mm | Tape Mounted |
| 52922-1 | Product Drawing 3D PDF | 26 – 22 AWG | .12 – .4 mm² | 202 – 810 CMA | #4, M2.5 | 2.84 mm | .5 mm | 17.7 mm | - | 6.35 mm | 3.81 – 6.35 mm | Tape Mounted |
| 52924-1 | Product Drawing 3D PDF | 26 – 22 AWG | .12 – .4 mm² | 202 – 810 CMA | #6, M3.5 | 3.51 mm | .46 mm | 17.25 mm | - | 2.08 mm | 1.27 – 2.08 mm | Tape Mounted |
| 52925-1 | Product Drawing 3D PDF | 26 – 22 AWG | .12 – .4 mm² | 202 – 810 CMA | #8, M4 | 4.17 mm | .5 mm | 20 mm | - | 2.08 mm | 1.27 – 2.08 mm | Tape Mounted |
| 52927 | Product Drawing 3D PDF | 22 – 16 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #4, M2.5 | 2.84 mm | .79 mm | 20.3 mm | - | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |
| 52928-1 | Product Drawing 3D PDF | 22 – 16 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #5, M3 | 3.18 mm | .84 mm | 20.3 mm | - | 3.18 mm | 2.03 – 3.18 mm | Tape Mounted |
| 52929-3 | Product Drawing 3D PDF | 22 – 16 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #6, M3.5 | 3.56 mm | .79 mm | 20.3 mm | - | 3.56 mm | 2.67 – 3.56 mm | Tape Mounted |
| 52934 | Product Drawing 3D PDF | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #5, M3 | 3.18 mm | .84 mm | 20.3 mm | - | 4.32 mm | 2.92 – 4.31 mm | Loose Piece |
| 52935 | Product Drawing 3D PDF | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #6, M3.5 | 3.56 mm | .79 mm | 20.3 mm | - | 4.32 mm | 2.92 – 4.31 mm | Loose Piece |
| 52935-1 | Product Drawing 3D PDF | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #6, M3.5 | 3.56 mm | .79 mm | 20.3 mm | - | 4.32 mm | 2.92 – 4.31 mm | Tape Mounted |
| 52941 | Product Drawing 3D PDF | 12 – 10 AWG | 3 – 6 mm² | 5180 – 13100 CMA | #6, M3.5 | 3.56 mm | .99 mm | 24.3 mm | - | 6.35 mm | 3.81 – 6.35 mm | Loose Piece |
| 52941-1 | Product Drawing 3D PDF | 12 – 10 AWG | 3 – 6 mm² | 5180 – 13100 CMA | #6, M3.5 | 3.56 mm | .99 mm | 24.31 mm | - | 6.35 mm | 3.81 – 6.35 mm | Tape Mounted |
| 52942 | Product Drawing 3D PDF | 12 – 10 AWG | 3 – 6 mm² | 5180 – 13100 CMA | #8, M4 | 4.17 mm | .99 mm | 26.7 mm | - | 6.35 mm | 3.81 – 6.35 mm | Loose Piece |
| 52942-1 | Product Drawing 3D PDF | 12 – 10 AWG | 3 – 6 mm² | 5180 – 13100 CMA | #8, M4 | 4.17 mm | .99 mm | 26.72 mm | - | 6.35 mm | 3.81 – 6.35 mm | Tape Mounted |
| 52943 | Product Drawing 3D PDF | 12 – 10 AWG | 3 – 6 mm² | 5180 – 13100 CMA | #10 | 4.82 mm | .99 mm | 27.9 mm | - | 6.35 mm | 3.81 – 6.35 mm | Loose Piece |
| 52945 | Product Drawing 3D PDF | 12 – 10 AWG | 3 – 6 mm² | 5180 – 13100 CMA | M6 | 6.35 mm | 1.02 mm | 24.3 mm | - | 6.35 mm | 3.81 – 6.35 mm | Loose Piece |