This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Works Seamlessly With Kries Voltage And Partial Discharge Detection System

Our Raychem PHVJ joints are compatible with EPR and XLPE cables, independent of the manufacturer, and can be adapted to the grounding required for various cable constructions. The complete system consists of the epoxy insulator part and the plug-in parts.

 

Our Raychem PHVJ joints can be installed horizontally or vertically and are equipped with fixation points to mount on a rack or wall. The back-to-back design allows different types of cables to connect in a transition joint and can be assembled and disassembled quickly for testing purposes.

 

The plug-in parts consist of a pre-molded silicone body for stress control and a mechanical cable lug for fast and reliable installation. For testing and maintenance, accessories and add-on kits can be provided. Standard or integrated voltage tap versions are available.


 

grey bare

Key Features

  • Corrosion and touch-proof
  • Engineered for 145 kV wind farms
  • Torque-controlled, multi-contact conductor bolt
  • Sectionalization possible
  • Easy installation with no special tools required
grey bare
grey bare
  1. TE's Raychem PHVJ Installation Video (English)

Our Raychem dry high voltage plug-in inner cone joints PHVJ are designed for up to 145 kV for offshore and onshore applications. These joints can be installed horizontally or vertically. They are equipped with fixation points to mount on a rack or wall. They are easy to install with standard tools. Watch our video to see how to install our Raychem PHVJ Joints up to 145 kV.

FAQ

Frequently Asked Questions

Question: Are TE’s Raychem dry high voltage plug-in joints PHVJ only for offshore use?
Answer: No, our Raychem PHVJ joints can be used for both offshore and land applications.

 

Question: Can the PHVJ joints be installed with standard tools?
Answer: Yes, installation is possible without special tooling, including the mechanical connector, which is essential for wind turbine applications.

 

Question: Are the PHVJ joints available with a voltage tap?
Answer: Yes, these joints are available with or without a voltage tap, which allows even a partial discharge.

 

Question: Can our Raychem PHVJ joints be combined with the monitoring devices from Kries?
Answer: Yes, a direct connection is possible which provides a reliable, dry connection, and includes a cable monitoring system.

 

Question: Is there a size limitation for bigger cross-sections?
Answer: No, the system allows for cables with cross-sections up to 2000 mm2 (72 kV system) and 1200 mm2 (145 kV system) to be connected.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Shelf Life  Unlimited

  • Joints & Splices Connector Type  Mechanical

  • Installation Technology  Resin

  • Joints & Splice Product Type  Plug-in Inner Cone Joint

Electrical Characteristics

  • Voltage Class (kV) ≤ 72, ≤ 145

Dimensions

  • Cable Connection Type  Mechanical Connector

  • Compatible Conductor Cross-Section Range (mm²) 95 – 2000

Reference Number

  • TE Internal Number CAT-PHVJ

Related Materials

Datasheets & Catalog Pages