This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Configuration Features

  • Lipped  Yes

  • Adhesive Requirement  Adhesive Precoat, Adhesive Purchased Separately

Body Features

  • Primary Product Material  Fluid Resistant Modified Elastomer, Low Fire Hazard Material, Modified Fluoro-Elastomer, Polyolefin Flexible Modified, Semi-Rigid Modified Polyolefin

  • Material Code  3, 4, 12, 25, 100

  • Material Systems Code  10, 100, 200, 25

Housing Features

  • Body Orientation  120°, 145°, 45°

Dimensions

  • Expanded Inside Diameter (Min) (mm) 19.1, 20, 24, 25.4, 31, 36, 38.1, 43, 55, 58, 60

  • Expanded Inside Diameter (Min) (in) .75, .787, .945, 1, 1.22, 1.42, 1.5, 1.69, 2.17, 2.28, 2.36

  • Compatible Cable Diameter (Max) (mm) 6, 8

  • Compatible Cable Diameter (Max) (in) .236, .315

  • Connector or Backshell Outside Diameter (mm) 16, 20

  • Connector or Backshell Outside Diameter (in) .63, .787

  • Compatible Cable Diameter Range (mm) 28.2 – 43, 17.8 – 23.9, 33.7 – 60, 17.8 – 25.4, 14.2 – 19, 22.1 – 35.6, 24.1 – 38.1, 27.9 – 43, 33.7 – 58, 17.9 – 31, 14.2 – 20, 21.4 – 36, 38.7 – 55

  • Compatible Cable Diameter Range (in) 1.11 – 1.69, 1.1 – 1.69, .95 – 1.5, .56 – .79, 1.52 – 2.17, .7 – .94, .56 – .75, 1.33 – 2.36, .7 – 1.22, .87 – 1.4, 1.33 – 2.28, .84 – 1.42, .7 – 1

Usage Conditions

  • Flammability Performance  Flame-Retardant

  • Operating Temperature Range (°C) -75 – 150, -30 – 105, -67 – 392, -55 – 135

  • Operating Temperature Range (°F) -103 – 302, -22 – 221, -67 – 275

  • Resistance Protection  Long-Term Fluid Exposure at High Temperatures, Long-Term Fluid Immersion at High Temperatures, Occasional Fluid Exposure

Industry Standards

  • Compatible With Approved Standards Products  DEF Std 59-97 Issue 3 Type DA, MIS-34867, SAE AS81765/1 Type I, SAE AS81765/1 Type II, SAE AS81765/4, VG95343 Parts 29 and 30, VG95343 Parts 6,7,8 and 9

Other

  • Molded Part Shape Code  242, 243, 245, 262, 263, 264

  • Adhesive Code  180, 225, 42, 86

Reference Number

  • TE Internal Number CAT-R21-731055422

Related Materials
No documentation available.