Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Position Sensor Product Type
Industrial Potentiometer
Configuration Features
-
Electrical Connection
Connector, Waterproof Cable
Electrical Characteristics
-
Supply Voltage Range (VDC)
8 – 34
-
Input Current (mA)
20, 4 – 20
-
Output Current (Max) (mA)
4 – 20
-
Output Impedance (Ω)
100M
Body Features
-
Product Weight (g)
2300
-
Active Electrical Angle (°)
90, 180, 360, 720, 1080, 1800, 3600, 7200, 10800, 18000
Housing Features
-
Housing Diameter (in)
4.5
Dimensions
-
Shaft Diameter (mm)
.25, 6, 6.35
-
Shaft Diameter (in)
.23, .25, 6
Usage Conditions
-
Operating Temperature Range
-40 – 90 °C [ -40 – 194 °F ]
Other
-
Non-Linearity (%)
.15, .2, .3
-
Non Repeatability and Hysterisis
.05
-
Torque (in-lbs)
2
Reference Number
-
TE Internal Number
CAT-RDP0002