Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
RTD Sensor Type
Air Sensing Probe
-
Element Type
Stainless Steel
-
Element Material
Platinum
-
Lead Wire Style
PTFE
Usage Conditions
-
Operating Temperature (Max)
250 °C [ 482 °F ]
Reference Number
-
TE Internal Number
CAT-RTD0014