This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The 9216 series NetScanner pneumatic intelligent scanner with precision time protocol (PTPv2) integrates 16 silicon piezoresistive pressure sensors of any pressure range with the latest microprocessor technology in a compact, ruggedized package. Each field replaceable pressure sensor incorporates a temperature sensor and EEPROM for storage of calibration data along with sensor identification information such as pressure range, factory calibration date and user-managed last or next calibration date. The microprocessor uses the data from the EEPROM to correct for sensor offset, span, linearity and thermal errors. The microprocessor’s digital temperature compensation algorithm reduces sensor thermal errors by a factor of ten or more over conventional sensor compensation. The microprocessor also controls the actuation of an integral manifold to execute on-line zero or span calibrations upon request. This capability virtually eliminates sensor offset drift error and provides system accuracy errors less than ±0.05% FS (Full Scale).

The 9216 can sample using up to three concurrent scan lists at continuous rates up to 500 measurements per channel per second in engineering units with time stamps. Pressure data in engineering units is output through an auto-negotiating 10 or 100 Mbit Ethernet interface supporting both TCP and UDP protocols. The 9216 data output optionally includes data time stamps derived from either the 9216 internal real time clock, NTP clock or an IEEE 1588-2008 Precision Time Protocol (PTPv2) grand master clock. The scanner is supplied with comprehensive software called NUSS for PC compatible computers. Firmware upgrades are available at no charge via our website and can be downloaded to the scanner over the 9216 Ethernet interface using NUSS. The Model 9216 intelligent pnuematic pressure scanner is one component of the NetScanner system. Multiple NetScanner components measuring a wide variety of parameters and sharing the same command set can be networked to form a distributed intelligent data acquisition system.

Benefits

  • ±0.05% FS System Accuracy
  • EU Throughput Rates of 500 Hz
  • IP66 Rated Enclosure
  • IEEE 1588-2008 PTPv2 & NTP disciplined clock
  • Auto start capability

Applications

  • Turbomachinery Test Stands
  • Wind Tunnel Wall Pressure Measurements

FAQ

Frequently Asked Questions

Q: How is the NETSCANNER 9216 constructed?

A: The 9216 combines integral pressure transducers with a miniature data acquisition system to provide a multichannel pressure scanner. The integration of the microprocessor with the pressure transducers provides several benefits in addition to the compact nature of the intelligent pressure scanner. This pre-engineered approach to pressure acquisition offers higher system accuracy, unlike individual pressure transducers where stated accuracy is met only if the many user-considerations are addressed, especially with respect to temperature effects and zero drift. The Model 9216 Ethernet intelligent pressure scanners output pressure data in engineering units, digitally compensated for offset, span, non-linearity and temperature effects. The integral pneumatic manifold permits on-line rezero and even span calibration capability under microprocessor control.

 

Q: How is the pressure scanner compensated?

A: Silicon piezoresistive pressure sensors are low cost, miniature pressure sensing elements suited for packaging individually for each pressure port. However, like most sensors, they are affected by temperature. Since these effects are repeatable, sensor calibration over temperature and pressure can be used to characterize and correct these errors. Each silicon pressure sensor is packaged along with a nonvolatile memory device (EEPROM) and a temperature sensor in its own miniature field-replaceable housing. The transducers are factory-calibrated over the specified pressure and temperature spans. The resultant calibration data, along with the pressure range and serial number of the sensor, are stored in the integral EEPROM. The microprocessor utilizes this information to compensate transducer outputs for offset, sensitivity, nonlinearity, and thermal effects before transferring pressure data to the host computer. Should a transducer be replaced, the microprocessor will automatically recognize the new transducer upon power up and extract the calibration information from the EEPROM.

 

Q: Does the NETSCANNER 9216 contain internal clocks?

A: The 9216 contains an internal real time clock (RTC) for keeping system date and time. This clock is factory initialized to UTC0 time. The 9216 also has the ability to continually synchronize its internal RTC to either an NTP server or IEEE 1588-2008 Precision Time Protocol (PTPv2) grandmaster clock if they are present and accessible on the 9216’s network. As part of the 9216 data stream configuration, data samples may optionally include an absolute time stamp indicating when the data sample was acquired. It is also possible to configure 9216 data streams to start autonomously at a set absolute time. This is useful for initiating data streaming synchronously through a large 9216 configuration without the use of the hardware trigger signal.

 

Q: How do I use the manifold?  Does this pressure scanner feature re-zero and span calibration?

A: Download the datasheet for a complete overview with outlines.  Model 9216 intelligent pressure scanners incorporate a unique manifold enabling online pneumatic rezero and span calibrations to maximize transducer accuracy. The manifold can be specified with either a common pressure reference or an individual pressure reference (true differential) per channel. Both configurations feature built-in purge and leak check capability of the pneumatic input lines as standard. The manifold utilizes a proprietary "O" ring seal providing years of leak free operation. If required, "O" rings can be replaced in the field using common tools.

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • DAQ Scanner Product Type  Pressure Scanners

Electrical Characteristics

  • Media Compatibility  Dry Gas

Signal Characteristics

  • Number of Channels  16

Usage Conditions

  • Accuracy (% of FS) ±.05

Industry Standards

  • IP Rating  IP66

Other

  • EU Throughput Rate HZ  500

Reference Number

  • TE Internal Number CAT-SCS0014

Related Materials

Datasheets & Catalog Pages

Product Specifications