Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector System
Wire-to-Board
-
Sealable
No
-
Connector & Housing Type
Receptacle, Plug
-
Connector & Contact Terminates To
Printed Circuit Board
-
Connector Product Type
Housing
Configuration Features
-
Number of Positions
3, 4, 5, 8, 10, 11
-
Number of Rows
1
Electrical Characteristics
-
Operating Voltage (VDC)
50
-
Operating Voltage (VAC)
50
Body Features
-
Primary Product Color
Natural, Yellow
-
Connector Profile
Standard, High
Contact Features
-
Contact Retention Within Housing
With
-
Contact Layout
Inline
-
Contact Type
Tab
Termination Features
-
Termination Method to Wire & Cable
Crimp
Mechanical Attachment
-
Strain Relief
Without
-
PCB Mount Alignment Type
Boss
-
Mating Retention Type
Latch
-
Contact Retention Type Within Housing
Double Lock Plate
-
Mating Retention
With
-
PCB Mount Retention
Without
-
PCB Mount Alignment
With
-
Connector Mounting Type
Board Mount
Housing Features
-
Housing Material
Nylon 6/6 GF
-
Centerline (Pitch)
2.5 mm [ .098 in ]
Dimensions
-
Connector Height (mm)
8.2
-
Connector Height (in)
.322, .39, .49, .59
-
Connector Length (mm)
27.5, 30
-
Connector Length (in)
.6, 1.08, 1.181
Usage Conditions
-
Operating Temperature Range
-30 – 105 °C [ -22 – 221 °F ]
Operation/Application
-
Circuit Application
Power & Signal
Industry Standards
-
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Features
-
Packaging Method
Bag, Bag & Box
-
Packaging Quantity
150, 200, 2000
Reference Number
-
TE Internal Number
CAT-SI261-H342