This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Our Raychem TFT-R Indoor and Outdoor Cable Terminations are tool-free installation terminations. The red body of the terminations comes pre-lubricated and pre-expanded on a solid straight holdout, which makes it easy to install in confined spaces. These cold shrink terminations feature an advanced stress control system using metal oxide matrix technology that provides superior electrical performance. They feature an outer elastomeric insulation tubing formulated for long-term performance in extreme environments. The superior elastomeric insulation tubing, together with the positive positioned stress control system and moisture sealing mastic, provide simple, reliable, and consistent installations.

TFT-R, TFT-R-G, and TFT-R-SG terminations are designed for 5/8, 15, 25 and 35 kV single conductor shielded and non-shielded extruded dielectric cables up to 1250 kcmil. 

bar

Key Features

  • Provides maintenance free, long life even in highly contaminated areas
  • Material does not degrade in outdoor applications; outstanding UV stability
  • Seals out all moisture and contamination
  • Crush resistant core prevents collapsing due to rough handling
  • Provides easier installation in confined spaces
  • Fewer kits to accommodate a wider range of cable sizes
bar
bar
FAQ

Frequently Asked Questions

Question: What is the main difference between TE's Raychem TFT-E and TE's Raychem TFT-R? 

Answer: Our range of Raychem cold shrink terminations TFT is available with a grey or red bodies. They are both made of our Raychem specially formulated silicone. 

 

Click here for Cable Terminations FAQs

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Shelf Life  3 Years

  • Installation Technology  Cold Applied | Cold Shrink

  • Cable Shield Style  None | Tape

Configuration Features

  • Number of Cores  1

Electrical Characteristics

  • Voltage Class (kV) ≤ 15 | ≤ 35 | ≤ 5 | ≤ 25 | ≤ 8

Body Features

  • Insulation Material  Plastic

  • Number of Sheds  3 | 5 | 8

Dimensions

  • Compatible Conductor Range (AWG/kcmil) 1 – 500 |

  • Compatible Insulation Diameter Range (mm) 13 – 20 | 16 – 28 | 16.5 – 27 | 22 – 37 | 27 – 43 | 38 – 56

  • Compatible Insulation Diameter Range (in) .53 – .8 | .64 – 1.09 | .65 – 1.062 | .85 – 1.45 | 1.06 – 1.7 | 1.49 – 2.2

  • Length (Installed) (mm) 266.7 | 292.1 | 381 | 635

  • Length (Installed) (in) 10.5 | 11.5 | 15 | 25

  • Compatible Conductor Diameter Range (mm) 4.67 – 7.36 | 7.36 – 14.73 | 7.36 – 11.68 | 8.38 – 11.93 | 10.66 – 14.73 | 10.66 – 20.57 | 13.46 – 20.57 | 14.73 – 25.4 | 14.73 – 20.57 | 17.27 – 25.4 | 20.57 – 32.76 | 20.57 – 25.4 | 25.4 – 32.76 | 29.21 – 32.76

  • Compatible Conductor Diameter Range (in) .18 – .29 | .29 – .46 | .29 – .58 | .33 – .47 | .42 – .58 | .42 – .81 | .53 – .81 | .58 – .81 | .58 – 1 | .68 – 1 | .81 – 1.29 | .81 – 1 | 1 – 1.29 | 1.15 – 1.29

Usage Conditions

  • Operating Temperature Range  -40 – 40 °C [ -40 – 104 °F ]

Operation/Application

  • Power Component Application Type  Indoor | Outdoor

Industry Standards

  • Compatible With Approved Standards Products  HD CENELEC 629.1 | IEEE 48

Product Availability

  • Product Availability  Americas

Packaging Features

  • Packaging Quantity  1

Other

  • Installation Instruction  English

Reference Number

  • TE Internal Number CAT-TFT-R

Related Materials

Datasheets & Catalog Pages