Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Accuracy (%)
±2
-
Humidity Sensor Product Type
RHT
-
Interface Signal Type
Analog, Digital
Electrical Characteristics
-
ESD Robustness (kV)
± 8
-
Supply Voltage (Peak) (V)
5.5
-
Current Consumption (mA)
1, 161
Usage Conditions
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
-
Humidity Operating Range (%RH)
0 – 100
-
Temperature Accuracy (°C)
± .2
Other
-
Response Time (seconds)
3
Reference Number
-
TE Internal Number
CAT-TRS0001