This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Our VCXI Bimetallic Shear Bolt Lugs feature our shear head bolt technology. The aluminum barrel of our bimetallic lugs features an integrated shear head bolt which ensures that the correct torque is applied. Consequently, optimal contact force is generated and connection resistance minimized. No specific tools are required, and only one bolt is needed to ensure the tightening of these bimetallic shear bolt lugs. The inner surface of the aluminum part is grooved at the manufacturing stage and greased to ensure effective electrical contact with the conductors to be joined.

Our Bimetallic Shear Bolt Lugs are designed to connect an aluminum conductor to a copper bar in low and medium voltage applications.

bar

Key Features

  • Accept aluminium and copper cables
  • Copper palm compatible with the palms of the apparatus to be connected
  • Range taking, reduced stock, only 5 types of lugs to connect from 25 to 500mm²
  • Compact, can be fitted into circuit breaker
bar
FAQ

Frequently Asked Questions

Question: What is TE's VCXI Bimetallic Shear Bolt Lug made of?

Answer: The barrel of our VCXI Bimetallic Shear Bolt Lug is made of aluminium and its palm is made of copper. Both parts are welded together using friction welding technology.

 

Question: What is VCXI used for?

Answer: Our VCXI is used to connect aluminium or copper industrial conductors to a copper bar.

 

Question: How do I install TE's Bimetallic Shear Bolt Lugs?

Answer: Our VCXI lugs integrate shear bolt heads, which ensure that the correct torque is applied to each bolt and consequently the optimal contact force is generated. This minimizes connection resistance. You only need a standard wrench to tighten the shear head bolts controlling the tightening torque.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Stud Size  M12

  • Installation Technology  Shear Bolt

Configuration Features

  • Visual Inspection  No

  • Number of Bolts  1

Electrical Characteristics

  • Voltage Class (kV) ≤ 1

Body Features

  • Compatible Conductor Material  Aluminum, Copper

  • Conductor Type  Stranded

  • Primary Product Material  Aluminum, Copper

  • Blocked  Yes

Dimensions

  • Bolt Head Size (Across Flats) (mm) 10, 13

  • Inside Diameter Range (mm) 20

  • Compatible Conductor Range (AWG/kcmil) 1/0 – 250, 1/0 – 4/0, 4/0 – 250, 4/0 – 350, 4 – 1/0, 4 – 2/0, 500 – 1000

  • Compatible Conductor Cross-Section Range (mm²) 25 – 70, 50 – 120, 25 – 50, 95 – 185, 95 – 120, 120 – 185, 50 – 95, 240 – 500, 150 – 185, 150 – 300

  • Palm Hole Diameter  6, 10, 12, 13, 16

Operation/Application

  • Mechanical Connector Product Type  Terminal Lug

Industry Standards

  • Compatible With Approved Standards Products  IEC 61238-1 Class A

Product Availability

  • Product Availability  Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa, Worldwide

Other

  • Conductor Gauge Type  Metric

Reference Number

  • TE Internal Number CAT-VCXI

Related Materials

Datasheets & Catalog Pages