This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Switch Connection Type  Screw Terminal

  • Push Button Switch Product Type  Emergency Stop Switch

  • Illuminated  With, Without

  • Actuator Style  Top Actuator

Configuration Features

  • Panel Cutout Size  22.3 mm [ 0.88 in ]

  • Configuration (Pole-Throw)  Double Pole - Single Throw, Single Pole - Single Throw, Three Pole - Single Throw

  • Number of Actuators  Single

  • Snap Action  With

  • Switch Feedback Type  Tactile & Auditory

  • Operating Function  1 NO & 1 NC, 1 Pole, NO, Maintained, NC, NC & NC

Electrical Characteristics

  • Contact Current Rating (A) 10

  • Operating Voltage Range (VAC) 120

Body Features

  • Actuator Force  4079 g [ 144 oz ]

  • Product Orientation  Vertical

  • Sealing Method  Rubber O-Ring

  • Case Material  Polyamide

  • Actuator Material  Polyamide

  • Actuator Profile  Extended

  • Bushing Style  Threaded

  • Bushing Thread Size  M22 x 1

  • Actuator Color  Red

Contact Features

  • Contact Base Material  Copper Alloy

Mechanical Attachment

  • Attachment Method  Screw-On

Dimensions

  • Bushing Diameter  22 mm [ .87 in ]

  • Bushing Length (mm) 45.6, 45.7

  • Bushing Length (in) 1.8

  • Actuator Length  33 mm [ 1.3 in ]

Operation/Application

  • Actuator Total Travel  8 mm [ .3 in ]

Industry Standards

  • IP Rating  IP65

Packaging Features

  • Packaging Method  Bulk

Reference Number

  • TE Internal Number CAT-W06-P2240

Related Materials

Datasheets & Catalog Pages