Product | TE Part # | Documents | Product Availability | Voltage Class | Compatible Conductor Material | Crimp Type | Primary Product Material | Power Component Application Type | Palm Hole Diameter | Palm Terminal Material | Compatible Conductor Range | Compatible Conductor Cross-Section Range | Compression Connector Product Type | Number of Holes | Stud Size | EU ELV Compliance |
---|
| 708270-1 | Product Drawing
| Americas, China, Europe, Middle East & Africa | ≤ 42 kV | Aluminum | Deep Step Indentation Crimp | Aluminum, Copper | Indoor, Outdoor | - | Copper | 1000 – 1000 AWG/kcmil | 500 mm² | Terminal Lug | - | - | - |
| 708270-2 | Product Drawing
| Americas, China, Europe, Middle East & Africa | ≤ 42 kV | Aluminum | Deep Step Indentation Crimp | Aluminum, Copper | Indoor, Outdoor | - | Copper | 1243 – 1243 AWG/kcmil | 630 mm² | Terminal Lug | - | - | - |
| 708270-7 | Product Drawing
| Europe, Middle East & Africa | ≤ 42 kV | Aluminum | Deep Step Indentation Crimp | Aluminum, Copper | Indoor | 10 | Copper | 1243 – 1243 AWG/kcmil | 630 mm² | Terminal Lug | 4 | M8 | - |
| 708271-1 | Product Drawing
| Europe, Middle East & Africa | ≤ 42 kV | Aluminum | Deep Step Indentation Crimp | Aluminum, Copper | Indoor | - | Copper | 1000 – 1000 AWG/kcmil | 500 mm² | Terminal Lug | 0 | - | - |
| 708271-3 | Product Drawing
| Europe, Middle East & Africa | ≤ 42 kV | Aluminum | Deep Step Indentation Crimp | Aluminum, Copper | Indoor | - | Copper | 1243 – 1243 AWG/kcmil | 630 mm² | Terminal Lug | 0 | - | - |
| 708273-1 | Product Drawing
| Americas, China, Europe, Middle East & Africa | ≤ 42 kV | Aluminum | Deep Step Indentation Crimp | Aluminum, Copper | Indoor, Outdoor | - | Copper | 1578 – 1578 AWG/kcmil | 800 mm² | Terminal Lug | - | - | - |
| 708273-2 | Product Drawing
| Americas, China, Europe, Middle East & Africa | ≤ 42 kV | Aluminum | Deep Step Indentation Crimp | Aluminum, Copper | Indoor, Outdoor | - | Copper | 1973 – 1973 AWG/kcmil | 1000 mm² | Terminal Lug | - | - | - |
| 708275-1 | Product Drawing
| Americas, China, Europe, Middle East & Africa | ≤ 42 kV | Aluminum | Deep Step Indentation Crimp | Aluminum, Copper | Indoor, Outdoor | 11 | Copper | 2368 – 2368 AWG/kcmil | 1200 mm² | Terminal Lug | - | - | - |
| 709574-1 | Product Drawing
| Europe, Middle East & Africa | ≤ 1 kV | Copper | Hexagonal or Indent Crimping | Copper | Indoor, Outdoor | - | Copper | 800 – 800 AWG/kcmil | 400 mm² | Sleeve | - | - | - |
| 709824-2 | Product Drawing
| Europe, Middle East & Africa | ≤ 42 kV | Aluminum | Deep Step Indentation Crimp | Aluminum, Copper | Indoor | 13 | Copper | 600 – 600 AWG/kcmil | 300 mm² | Terminal Lug | 1 | M12 | - |
| 709834-1 | Product Drawing
| Europe, Middle East & Africa | ≤ 1 kV | Copper | Hexagonal or Indent Crimping | Copper | Indoor, Outdoor | - | Copper | 10 – 10 AWG/kcmil | 6 mm² | Sleeve | - | - | - |
| 709835-1 | Product Drawing
| Europe, Middle East & Africa | ≤ 1 kV | Copper | Hexagonal or Indent Crimping | Copper | Indoor, Outdoor | - | Copper | 8 – 8 AWG/kcmil | 10 mm² | Sleeve | - | - | - |
| 709836-1 | Product Drawing
| Europe, Middle East & Africa | ≤ 1 kV | Copper | Hexagonal or Indent Crimping | Copper | Indoor, Outdoor | - | Copper | 6 – 6 AWG/kcmil | 16 mm² | Sleeve | - | - | - |
| 709837-2 | Product Drawing
| Europe, Middle East & Africa | ≤ 1 kV | Copper | Hexagonal or Indent Crimping | Copper | Indoor, Outdoor | - | Copper | 4 – 4 AWG/kcmil | 25 mm² | Sleeve | - | - | - |
| 709838-1 | Product Drawing
| Europe, Middle East & Africa | ≤ 1 kV | Copper | Hexagonal or Indent Crimping | Copper | Indoor, Outdoor | - | Copper | 2 – 2 AWG/kcmil | 35 mm² | Sleeve | - | - | - |
| 709839-1 | Product Drawing
| Europe, Middle East & Africa | ≤ 1 kV | Copper | Hexagonal or Indent Crimping | Copper | Indoor, Outdoor | - | Copper | 1/0 – 1/0 AWG/kcmil | 50 mm² | Sleeve | - | - | - |
| 709840-1 | Product Drawing
| Europe, Middle East & Africa | ≤ 1 kV | Copper | Hexagonal or Indent Crimping | Copper | Indoor, Outdoor | - | Copper | 2/0 – 2/0 AWG/kcmil | 60 mm² | Sleeve | - | - | - |
| 709841-1 | Product Drawing
| Europe, Middle East & Africa | ≤ 1 kV | Copper | Hexagonal or Indent Crimping | Copper | Indoor, Outdoor | - | Copper | 2/0 – 2/0 AWG/kcmil | 70 mm² | Sleeve | - | - | - |
| 709842-1 | Product Drawing
| Europe, Middle East & Africa | ≤ 1 kV | Copper | Hexagonal or Indent Crimping | Copper | Indoor, Outdoor | - | Copper | 3/0 – 3/0 AWG/kcmil | 95 mm² | Sleeve | - | - | - |
| 709843-1 | Product Drawing
| Europe, Middle East & Africa | ≤ 1 kV | Copper | Hexagonal or Indent Crimping | Copper | Indoor, Outdoor | - | Copper | 250 – 250 AWG/kcmil | 120 mm² | Sleeve | - | - | - |
| 709844-1 | Product Drawing
| Europe, Middle East & Africa | ≤ 1 kV | Copper | Hexagonal or Indent Crimping | Copper | Indoor, Outdoor | - | Copper | 300 – 300 AWG/kcmil | 150 mm² | Sleeve | - | - | - |
| 709845-1 | Product Drawing
| Europe, Middle East & Africa | ≤ 1 kV | Copper | Hexagonal or Indent Crimping | Copper | Indoor, Outdoor | - | Copper | 350 – 350 AWG/kcmil | 185 mm² | Sleeve | - | - | - |
| 709846-1 | Product Drawing
| Europe, Middle East & Africa | ≤ 1 kV | Copper | Hexagonal or Indent Crimping | Copper | Indoor, Outdoor | - | Copper | 500 – 500 AWG/kcmil | 240 mm² | Sleeve | - | - | - |
| 709847-1 | Product Drawing
| Europe, Middle East & Africa | ≤ 1 kV | Copper | Hexagonal or Indent Crimping | Copper | Indoor, Outdoor | - | Copper | 600 – 600 AWG/kcmil | 300 mm² | Sleeve | - | - | - |
| 710982-1 | Product Drawing
| Europe, Middle East & Africa | ≤ 1 kV | Copper | Hexagonal or Indent Crimping | Copper | Indoor, Outdoor | - | Copper | 16 – 16 AWG/kcmil | 1.5 mm² | Sleeve | - | - | - |
| 9-710982-1 | Product Drawing
| Worldwide | ≤ 1 kV | Copper | Hexagonal or Indent Crimping | Copper | Indoor | - | Copper | 16 – 16 AWG/kcmil | 1.5 mm² | Sleeve | - | - | - |
| 710983-1 | Product Drawing
| Europe, Middle East & Africa | ≤ 1 kV | Copper | Hexagonal or Indent Crimping | Copper | Indoor, Outdoor | - | Copper | 14 – 14 AWG/kcmil | 2.5 mm² | Sleeve | - | - | - |
| 9-710983-1 | Product Drawing
| Worldwide | ≤ 1 kV | Copper | Hexagonal or Indent Crimping | Copper | Indoor | - | Copper | 14 – 14 AWG/kcmil | 2.5 mm² | Sleeve | - | - | - |
| 710984-1 | Product Drawing
| Europe, Middle East & Africa | ≤ 1 kV | Copper | Hexagonal or Indent Crimping | Copper | Indoor, Outdoor | - | Copper | 12 – 12 AWG/kcmil | 4 mm² | Sleeve | - | - | - |
| 719782-1 | Product Drawing
| Americas, Europe, Middle East & Africa | ≤ 42 kV | Aluminum | Deep Step Indentation Crimp | Aluminum, Copper | Indoor, Outdoor | 12.8 | Copper | 250 – 250 AWG/kcmil | 120 mm² | Terminal Lug | 1 | - | - |
| 719783-1 | Product Drawing
| Americas, Europe, Middle East & Africa | ≤ 42 kV | Aluminum | Deep Step Indentation Crimp | Aluminum, Copper | Indoor, Outdoor | 12.8 | Copper | 300 – 300 AWG/kcmil | 150 mm² | Terminal Lug | 1 | - | - |
| 719921-1 | Product Drawing
| Americas, Europe, Middle East & Africa | ≤ 42 kV | Aluminum | Deep Step Indentation Crimp | Aluminum, Copper | Indoor, Outdoor | 12.8 | Copper | 3/0 – 3/0 AWG/kcmil | 95 mm² | Terminal Lug | 1 | - | - |
| 719922-1 | Product Drawing
| Americas, Europe, Middle East & Africa | ≤ 42 kV | Aluminum | Deep Step Indentation Crimp | Aluminum, Copper | Indoor, Outdoor | 12.8 | Copper | 2/0 – 2/0 AWG/kcmil | 70 mm² | Terminal Lug | 1 | - | - |
| 719923-1 | Product Drawing
| Americas, Europe, Middle East & Africa | ≤ 42 kV | Aluminum | Deep Step Indentation Crimp | Aluminum, Copper | Indoor, Outdoor | 12.8 | Copper | 1/0 – 1/0 AWG/kcmil | 50 mm² | Terminal Lug | 1 | - | - |
| 719924-1 | Product Drawing
| Americas, Europe, Middle East & Africa | ≤ 42 kV | Aluminum | Deep Step Indentation Crimp | Aluminum, Copper | Indoor, Outdoor | 12.8 | Copper | 2 – 2 AWG/kcmil | 35 mm² | Terminal Lug | 1 | - | - |
| 719929-1 | Product Drawing
| Americas, Europe, Middle East & Africa | ≤ 42 kV | Aluminum | Deep Step Indentation Crimp | Aluminum, Copper | Indoor, Outdoor | 10.5 | Copper | 6 – 6 AWG/kcmil | 16 mm² | Terminal Lug | 1 | - | - |
| 719930-1 | Product Drawing
| Americas, Europe, Middle East & Africa | ≤ 42 kV | Aluminum | Deep Step Indentation Crimp | Aluminum, Copper | Indoor, Outdoor | 10.5 | Copper | 4 – 4 AWG/kcmil | 25 mm² | Terminal Lug | 1 | - | - |
| 739006-1 | Product Drawing
| Americas, Europe, Middle East & Africa | ≤ 42 kV | Aluminum | Deep Step Indentation Crimp | Aluminum, Copper | Indoor, Outdoor | 12.8 | Copper | 350 – 350 AWG/kcmil | 185 mm² | Terminal Lug | 1 | - | - |
| 739007-1 | Product Drawing
| Americas, Europe, Middle East & Africa | ≤ 42 kV | Aluminum | Deep Step Indentation Crimp | Aluminum, Copper | Indoor, Outdoor | 12.8 | Copper | 500 – 500 AWG/kcmil | 240 mm² | Terminal Lug | 1 | - | - |
| 1306957-1 | Product Drawing
| Americas, Europe, Middle East & Africa | ≤ 42 kV | Aluminum | Deep Step Indentation Crimp | Aluminum, Copper | Indoor, Outdoor | 16.5 | Copper | 600 – 600 AWG/kcmil | 300 mm² | Terminal Lug | 1 | - | - |
| 1306962-1 | Product Drawing
| Americas, Europe, Middle East & Africa | ≤ 42 kV | Aluminum | Deep Step Indentation Crimp | Aluminum, Copper | Indoor, Outdoor | 16.5 | Copper | 800 – 800 AWG/kcmil | 400 mm² | Terminal Lug | 1 | - | - |
| 2107315-1 | Product Drawing
| Europe, Middle East & Africa | ≤ 42 kV | Aluminum | Deep Step Indentation Crimp | Aluminum, Copper | Indoor | 16.5 | Copper | 600 – 600 AWG/kcmil | 300 mm² | Terminal Lug | 1 | M14 | - |
| 2107344-1 | Product Drawing
| Europe, Middle East & Africa | ≤ 42 kV | Aluminum | Deep Step Indentation Crimp | Aluminum, Copper | Indoor | 13 | Copper | 600 – 600 AWG/kcmil | 300 mm² | Terminal Lug | 1 | M12 | - |