Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
Product Type Features
Shelf Life :Unlimited
Power Component Options :Compression Lug Included (Shield), Mechanical Connectors Included, Mechanical Lug Included (Conductor), Mechanical Lug Included (Shield)
Joints & Splices Connector Type :Mechanical
Installation Technology :Heat Shrink
Joints & Splice Product Type :Transition Joint
Cable Shield Style :Wire
Configuration Features
Number of Cores :1
Electrical Characteristics
Voltage Class (kV):≤ 24
Body Features
Insulation Material :Polymeric
Dimensions
Compatible Conductor Cross-Section Range (mm²):500 – 630
Compatible Insulation Diameter Range (mm):39.2 – 44.7, 37.2 – 41.6
Compatible Insulation Diameter Range (in):1.54 – 1.75, 1.46 – 1.63
Compatible Cable Cross-Section - Main (Max) (mm²):630
Compatible Cable Cross-Section - Main (Min) (mm²):500
Compatible Conductor Diameter Range (mm):25.5 – 27.6, 29 – 32.5
Compatible Conductor Diameter Range (in):1 – 1.08, 1.14 – 1.28
Sheath Outside Diameter :48 mm [ 1.88 in ]
Industry Standards
Compatible With Approved Standards Products :IEC 60502-4