Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Power Supply Buffer Type :
Battery
-
Supply Voltage (V):
24 – 230
Other
-
Battery Type :
Lithium
-
Earthing Type :
Short Term Low Ohmic Terminated Neutral, Low Ohmic Terminated Neutral, Isolated Neutral
-
Fault Detection :
Current Static Earth
-
Fault Reset Option :
Manual, After 2 hour, Auto, External Potential-Free Normally Open Contact, After 4 hour
Usage Conditions
-
Storage Temperature Range :
-25 – 75 °C [ -13 – 167 °F ]
-
Operating Temperature Range :
-25 – 75 °C [ -13 – 167 °F ]
Configuration Features
-
Number of Digital Inputs :
1
-
Number of Relay Outputs :
2
-
Output Configuration :
1 Relay With 1 NO Contact, 1 NC Contact For All Fault Messages
-
Number of Feeders :
1
-
Configuration Method :
DIP Switches Behind Front Panel
Product Type Features
-
Control Type :
Test Button, DIP Switch
Dimensions
-
Case Height :
82 mm [ 3.23 in ]
-
Case Width :
121 mm [ 4.76 in ]
-
Case Depth :
36 mm [ 1.42 in ]
Operation/Application
-
Measurement Type :
Current